産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 433750001 | Sabre Single Crimp Terminal, Female, 16-14 AWG, 3.30mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact with TPA | 25 | Female | Brass | Tin | Tin | 425.000/mg | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.30mm max. | 14, 16 | N/A | |
| 433751001 | Sabre Crimp Terminal, Female, Double 18+18 or Single 16-14 AWG, 4.57mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact with TPA | 25 | Female | Brass | Tin | Tin | 0.360/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 4.57mm max. | 14, 16, 18+18 | N/A | |
| 433752001 | Sabre Single Crimp Terminal, Female, 20-18 AWG, 2.84mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact with TPA | 25 | Female | Brass | Tin | Tin | 0.320/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.84mm max. | 18, 20 | N/A | |
| 433753001 | Sabre Single Crimp Terminal, Female, 20-18 AWG, 4.57mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact with TPA | 25 | Female | Brass | Tin | Tin | 0.345/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 4.57mm max. | 18, 20 | N/A | |
| 433755001 | Sabre Crimp Terminal, Female, Double 20+20 AWG, 2.85mm Max. Insulation Diameter, Reel Packaged, Tin (Sn) Plated Brass Contact with TPA | No | 25 | Female | Brass | Tin | Tin | 0.352/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.85mm max. | 20+20 | N/A |