産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 432320001 | Mini-Fit Jr. Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 5 Circuit Housing, Circuit 3 Voided, Nylon 6/6 94V-2, Natural, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 4 | 5 | Natural | 30 | No | 94V-2 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.665/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 432320003 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 5 Circuits, Nylon 6/6 94V-0, Natural, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 5 | 5 | Natural | 30 | Yes | 94V-0 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.820/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 432320004 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 5 Circuit Housing, Circuits 2 and 4 Voided, Nylon 6/6 94V-0, Natural, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 3 | 5 | Natural | 30 | Yes | 94V-0 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.513/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 432320007 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 4 Circuits, Nylon 6/6 94V-0, Natural, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 4 | 4 | Natural | 30 | Yes | 94V-0 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.604/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 432320008 | Mini-Fit Jr. First Mate / Last Break Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 4 Circuits, Nylon 6/6 94V-0, Natural, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 4 | 4 | Natural | 30 | Yes | 94V-0 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.488/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 432320020 | Mini-Fit Jr. Header, 4.20mm Pitch, Single Row, Right-Angle, Positive Lock, 3 Circuit Housing, Circuit 2 Voided, Nylon 6/6 94V-0, Black, Matte Tin (Sn) Plating, with Mounting Pegs | No | No | 2 | 3 | Black | 30 | No | 94V-0 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.486/g | 1 | Right Angle | Bag | 3.50mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |