産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 09508020 | KK 3.96mm Crimp Terminal Housing, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 0.667/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508021 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.719/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508023 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.761/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508030 | KK 3.96mm Crimp Terminal Housing, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 1.001/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508031 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.053/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508033 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.095/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508040 | KK 3.96mm Crimp Terminal Housing, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 1.334/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508041 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.386/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508043 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.400/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508050 | KK 3.96mm Crimp Terminal Housing, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 1.668/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508051 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.746/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508053 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.788/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508060 | KK 3.96mm Crimp Terminal Housing, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 2.001/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508061 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.105/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508063 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.147/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508070 | KK 3.96mm Crimp Terminal Housing, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 2.311/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508071 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.334/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508073 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.385/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508080 | KK 3.96mm Crimp Terminal Housing, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 2.696/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508081 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.711/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508083 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 2.738/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508090 | KK 3.96mm Crimp Terminal Housing, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 3.002/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508091 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 3.132/g | 1 | Bag | No | 3.96mm | See Product Specification | ||
| 09508093 | KK 3.96mm Crimp Terminal Housing, Friction Ramp, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 3.174/g | 1 | Bag | No | 3.96mm | Yes | See Product Specification | |
| 09508100 | KK 3.96mm Crimp Terminal Housing, 10 Circuits, Natural | No | 10 | Natural | 94V-0 | Receptacle | No | No | No | Polyester | 3.295/g | 1 | Bag | No | 3.96mm | See Product Specification |