産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 369200200 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 50.00mm Length, 2 Circuits, Black | 50.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.293/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200201 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 100.00mm Length, 2 Circuits, Black | 100.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.453/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200202 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.629/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200203 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.901/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200205 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 450.00mm Length, 2 Circuits, Black | 450.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1.573/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200206 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 600.00mm Length, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.053/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 |
| 369200300 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 50.00mm Length, 3 Circuits, Black | 50.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.430/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200301 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 100.00mm Length, 3 Circuits, Black | 100.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.670/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200302 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 150.00mm Length, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.910/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200303 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 300.00mm Length, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1.220/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200305 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 450.00mm Length, 3 Circuits, Black | No | 450.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.350/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 |
| 369200306 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 600.00mm Length, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.070/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200400 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 50.00mm Length, 4 Circuits, Black | 50.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.566/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200401 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 100.00mm Length, 4 Circuits, Black | 100.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.886/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200402 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1.206/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200403 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1.557/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200405 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 450.00mm Length, 4 Circuits, Black | 450.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.126/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200406 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.810/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200500 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 50.00mm Length, 5 Circuits, Black | 50.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.703/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200501 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 100.00mm Length, 5 Circuits, Black | 100.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.957/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200502 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Black | No | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 1.503/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 |
| 369200503 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.703/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200505 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 450.00mm Length, 5 Circuits, Black | 450.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.677/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 | |
| 369200506 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 5.103/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 |
| 369200600 | Pico-EZmate-to-Pico-EZmate Off-the-Shelf (OTS) Cable Assembly, 1.20mm Pitch, Single Row, 50.00mm Length, 6 Circuits, Black | 50.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.864/g | 1 | No | Bag | 1.20mm | 0.100µm | 0.100µm | No | Crimp or Compression | UL 1571 | 28 |