産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347360025 | 2.54mm Pitch MX64 Terminal, Silver Plating, 0.35mm², Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.30-2.06mm | N/A | 0.35 |
| 347360026 | 2.54mm Pitch MX64 Terminal, Silver Plating, 0.35mm², Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.30-2.06mm | N/A | 0.35 |
| 347360027 | 2.54mm Pitch MX64 Terminal, Silver Plating, 0.50-0.75mm², Left Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Silver | Silver | 0.236/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 | |
| 347360028 | 2.54mm Pitch MX64 Terminal, Silver Plating, 0.50-0.75mm², Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 |
| 347361001 | 2.54mm Pitch MX64 Terminal, Silver Plating, 22 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A |
| 347361002 | 2.54mm Pitch MX64 Terminal, Silver Plating, 20-18 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A |
| 347362001 | 2.54mm Pitch MX64 Terminal, Silver Plating, 22 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A |
| 347362002 | 2.54mm Pitch MX64 Terminal, Silver Plating, 20-18 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Silver | Silver | 0.329/g | Reel | 2.540µm | 1.905µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A |