産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347072000 | Stac64 2 Bay Vertical Headers, 40 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization B, Gray, Tray | No | No | 40 | 40 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 15.110/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072001 | Stac64 2 Bay Vertical Headers, 40 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization C, Brown, Tray | No | No | 40 | 40 | Black, Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 15.110/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072002 | Stac64 2 Bay Vertical Headers, 40 Circuits, Bay A 20 Circuit Signal Header, Polarization C, Brown Bay B 20 Circuit Signal Header, Polarization D, Green, Tray | No | No | 40 | 40 | Black, Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 15.110/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072012 | Stac64 2 Bay Vertical Headers, 30 Circuits, Bay A 10 Circuit Power Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization C, Brown, Tray | No | No | 30 | 30 | Black, Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 16.107/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072022 | Stac64 2 Bay Vertical Headers, 30 Circuits, Bay A 20 Circuit Signal Header, Polarization C, Brown; Bay B 10 Circuit, Power Header, Polarization A, Black, Tray | No | No | 30 | 30 | Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 16.107/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072023 | Stac64 2 Bay Vertical Headers, 40 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization D, Green, Tray | No | No | 40 | 40 | Black, Green | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 15.110/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072030 | Stac64 2 Bay Vertical Headers, 20 Circuits, Bay A 10 Circuit Power Header, Polarization B, Gray; Bay B 10 Circuit Power Header, Polarization A, Black, Tray | No | No | 20 | 20 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 17.104/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 3.50mm, 5.25mm | 2.30mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072040 | Stac64 2 Bay Vertical Headers, 24 Circuits, Bay A 12 Circuit Signal Header, Polarization A, Black; Bay B 12 Circuit Signal Header, Polarization B, Gray, Tray | No | 24 | 24 | Black, Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 11.200/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole | |
| 347072050 | Stac64 2 Bay Vertical Headers, 36 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 16 Circuit Signal Header, Polarization A, Black, Tray | No | No | 36 | 36 | Black | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 14.104/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072060 | Stac64 2 Bay Vertical Headers, 32 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 12 Circuit Signal Header, Polarization A, Black, Tray | No | No | 32 | 32 | Black | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 12.998/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072070 | Stac64 2 Bay Vertical Headers, 24 Circuits, Bay A 16 Circuit Signal Header, Polarization A, Black; Bay B 8 Circuit Signal Header, Polarization C, Brown, Tray | No | No | 24 | 24 | Black, Brown | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 12.032/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072080 | Stac64 2 Bay Vertical Headers, 32 Circuits, Bay A 12 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization B, Gray, Tray | No | No | 32 | 32 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 12.998/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347072090 | Stac64 2 Bay Vertical Headers, 32 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 16 Circuit Signal Header, Polarization B, Gray, Tray | No | No | 32 | 32 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 13.098/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073010 | Stac64 3 Bay Vertical Header, 44 Circuits, Bay A 20 Circuit Signal Vertical Header, Polarization A, Black; Bay B, 8 Circuit Signal Vertical Header, Polarization A, Black, Bay C, 16 Circuit Signal Vertical Header, Polarization A, Black | No | No | 44 | 44 | Black | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 18.632/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073020 | Stac64 3 Bay Vertical Headers, 44 Circuits, Bay A 16 Circuit Signal Header, Polarization B, Gray; Bay B 8 Circuit Signal Header, Polarization B, Gray; Bay C 20 Circuit Signal Header, Polarization B, Gray, Tray | No | No | 44 | 44 | Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 18.632/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073021 | Stac64 3 Bay Vertical Headers, 50 Circuits, Bay A 10 Circuit Power Header, Polarization A, Black; Bay B 20 Circuit Signal, Polarization C, Brown; Bay C 20 Circuits Polarization D, Green, Tray | No | No | 50 | 50 | Black, Brown, Green | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 23.662/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073030 | Stac64 3 Bay Vertical Headers, 52 Circuits, Bay A 12 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization C, Brown; Bay C 20 Circuit Signal Header, Polarization D, Green, Tray | No | No | 52 | 52 | Black, Brown, Green | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 20.553/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073040 | Stac64 3 Bay Vertical Headers, 60 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization B, Gray; Bay C 20 Circuit Signal Header, Polarization C, Brown, Tray | No | No | 60 | 60 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 22.665/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073050 | Stac64 3 Bay Vertical Headers, 48 Circuits, Bay A 16 Circuit Signal Header, Polarization A, Black; Bay B 16 Circuit Signal Header, Polarization B, Gray; Bay C 16 Circuit Signal Header, Polarization C, Brown, Tray | No | No | 48 | 48 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 19.647/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073060 | Stac64 3 Bay Vertical Headers, 46 Circuits, Bay A 20 Circuit Signal Header, Polarization B, Gray; Bay B 16 Circuit Signal Header, Polarization C; Bay C 10 Circuit Power Header, Polarization A, Tray | No | No | 46 | 46 | Black, Brown, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 22.656/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | 2.30mm, 2.54mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073070 | Stac64 3 Bay Vertical Headers, 30 Circuits, Bay A 10 Circuit Power Header, Polarization A, Black; Bay B 10 Circuit Power Header, Polarization B, Gray; Bay C 10 Circuit Power Header, Polarization C, Tray | No | No | 30 | 30 | Black, Brown, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 25.656/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.30mm, 3.50mm, 5.25mm | 2.30mm, 3.50mm, 5.25mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347073090 | Stac64 3 Bay Vertical Headers, 48 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization C; Bay C 8 Circuit Signal Header, Polarization B, Tray | No | No | 48 | 48 | Black, Brown, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 19.638/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347074000 | Stac64 4 Bay Vertical Headers, 80 Circuits, Bay A 20 Circuits Signal Header, Polarization A, Black; Bay B 20 Circuits Signal Header, Polarization B, Gray; Bay C 20 Circuits Signal Header, Polarization C, Brown; Bay D 20 Circuits, Tray | No | No | 80 | 80 | Black, Brown, Gray, Green | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 30.220/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347074010 | Stac64 4 Bay Vertical Headers, 56 Circuits, Bay A 12 Circuits Signal Header, Polarization A, Black; Bay B 20 Circuits Signal Header, Polarization A, Black; Bay C 8 Circuits Signal Header, Polarization A, Black; Bay D 16 Circuits, Tray | No | No | 56 | 56 | Black | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 24.075/g | 2 | Vertical | Tray | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |
| 347077000 | Stac64 2 Bay Vertical Headers, 40 Circuits, Bay A 20 Circuit Signal Header, Polarization A, Black; Bay B 20 Circuit Signal Header, Polarization B, Gray; Tube | No | No | 40 | 40 | Black, Gray | 10 | No | No | No | No | Yes | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 15.110/g | 2 | Vertical | Tube | 3.36mm | Yes | No | 1.57mm | 2.54mm | 2.54mm | Yes | Yes | Shrouded | No | -40° to +100°C | Through Hole |