産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 334810301 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option A, Black | 3 | Black | Plug | No | Yes | Yes | SPS/Nylon | 7.700/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810302 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option B, Light Gray | 3 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 7.700/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810322 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option C, Dark Gray | 3 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 7.700/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810323 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option D, Stone Gray | 3 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 7.700/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810601 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option A, Black | 6 | Black | Plug | No | Yes | Yes | SPS/Nylon | 11.600/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810602 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option B, Light Gray | 6 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 11.600/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334810605 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option A, Yellow | No | 6 | Yellow | Plug | No | Yes | Yes | SPS/Nylon | 11.600/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |
| 334812201 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, Keying Option A, Black | 2 | Black | Plug | No | Yes | Yes | SPS/Nylon | 6.000/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334812202 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, Keying Option B, Light Gray | 2 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 6.000/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334812203 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, Keying Option C, Dark Gray | 2 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 6.000/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334812204 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 2 Circuits, Keying Option D, Stone Gray | 2 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 6.000/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334813301 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option A, Black | 3 | Black | Plug | No | Yes | Yes | SPS/Nylon | 7.700/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334813302 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option B, Light Gray | No | 3 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 7.494/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |
| 334813322 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option C, Dark Gray | No | 3 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334813323 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 3 Circuits, Keying Option D, Stone Gray | 3 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | ||
| 334814401 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 4 Circuits, Keying Option A, Black | 4 | Black | Plug | No | Yes | Yes | SPS/Nylon | 8.938/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334814402 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 4 Circuits, Keying Option B, Light Gray | 4 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 8.938/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334814424 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 4 Circuits, Keying Option C, Dark Gray | No | 4 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 8.938/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |
| 334814425 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 4 Circuits, Keying Option D, Stone Gray | No | 4 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 8.938/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |
| 334816601 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option A, Black | No | 6 | Black | Plug | No | Yes | Yes | SPS/Nylon | 11.793/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |
| 334816602 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option B, Light Gray | 6 | Gray (Light) | Plug | No | Yes | Yes | SPS/Nylon | 11.793/g | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | |
| 334816618 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option C, Dark Gray | 6 | Gray (Dark) | Plug | No | Yes | Yes | SPS/Nylon | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C | ||
| 334816619 | MX150 Mat-Sealed Male Connector Assembly, Single Row, 6 Circuits, Keying Option D, Stone Gray | 6 | Stone Gray | Plug | No | Yes | Yes | SPS/Nylon | 1 | Bag | No | 3.50mm | Yes | No | -40° to +150°C |