産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 330000001 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 14 AWG, Right Reel Payoff | Male | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.369/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14 | 1.50 | ||
| 330000002 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 20-16 AWG, Right Reel Payoff | Male | 18 | High Performance Alloy (HPA) | Tin | Tin | 442.800/mg | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 16, 18, 20 | 0.75-1.00 | ||
| 330000003 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 22 AWG, Right Reel Payoff | Male | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.290/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.65mm max. | 22 | 0.50 | ||
| 330000004 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Right Reel Payoff | Male | M3 | High Performance Alloy (HPA) | Tin | Tin | 0.297/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 | ||
| 330001001 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 14 AWG, Left Reel Payoff | 25 | Male | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.481/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14 | 1.50 | |
| 330001002 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 20-16 AWG, Left Reel Payoff | 25 | Male | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.438/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 16, 18, 20 | 0.75-1.00 | |
| 330001003 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, 22 AWG, Left Reel Payoff | 25 | Male | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.415/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.65mm max. | 22 | 0.50 | |
| 330001004 | MX150 Male Terminal for Mat-Sealed or Unsealed Connectors, Tin Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Left Reel Payoff | Male | M3 | High Performance Alloy (HPA) | Tin | Tin | 0.416/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 |