産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3005250001 | Mini50 Sealed Receptacle Housing, 3 Rows, with CPA, 33 Circuits, Polarization Option A, Black | 33 | Black | Receptacle | No | Yes | Yes | Nylon | 11.436/g | 3 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +125°C | |
| 3005250002 | Mini50 Sealed Receptacle Housing, 3 Rows, with CPA, 33 Circuits, Polarization Option B, Gray (Light) | No | 33 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 11.436/g | 3 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +125°C |
| 3005250601 | Mini50 Independent Secondary Lock (ISL) Retainer, 33 Circuits, Natural | 33 | Natural | Polybutylene Terephthalate (PBT) | 0.270/g | Bag | -40° to +125°C | ||||||||||||
| 3005250801 | Mini50 Backshell, Exit Direction Straight, 33 Circuits | 33 | Black | Nylon | 4.600/g | Bag | -40° to +125°C |