産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2189890200 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.555/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | ||
| 2189890201 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.555/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890202 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.555/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890210 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | 2 | 2 | Black | 25 | No | Male | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.551/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890211 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.551/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890212 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.553/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890220 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | ||
| 2189890221 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890222 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890230 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 2 | 2 | Black | 25 | No | Male | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount |
| 2189890231 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890232 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890260 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, 1.80mm PC Tail, Tray | No | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer (LCP) | 0.563/g | 1 | Right Angle | Tray | Yes | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2189890270 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, 3.18mm PC Tail, Tray | No | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer (LCP) | 0.583/g | 1 | Right Angle | Tray | Yes | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2189890300 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 25 | No | Male | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.685/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount |
| 2189890301 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.685/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890302 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.685/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890310 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | 3 | 3 | Black | 25 | No | Male | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.681/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890311 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.681/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890312 | Micro-Fit+ Right-Angle Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.684/g | 1 | Right Angle | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890320 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 25 | No | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.799/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890321 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.799/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890322 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.799/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.760µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount | |
| 2189890330 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 3 | 3 | Black | 25 | No | Male | Yes | No | Yes | Copper Alloy | Matte Tin | Tin | Liquid Crystal Polymer (LCP) | 0.799/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 1.500µm | 1.500µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount |
| 2189890331 | Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Press Clip, Black, Tape and Reel | No | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | High Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.799/g | 1 | Vertical | Embossed Tape on Reel | Yes | 3.00mm | 3.00mm | 0.380µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Surface Mount |