産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153221021 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 10.045/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221022 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 16.414/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153221023 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 29.153/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221031 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 14.426/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221032 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 23.980/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221033 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 43.088/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221041 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 19.510/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221042 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 32.244/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221043 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 57.721/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221051 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 23.450/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221052 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 300.00mm | 5 | 5 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 39.370/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153221053 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 71.220/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153221061 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 28.180/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221062 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 47.290/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153221063 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Brass | Tin | Tin | Nylon | 85.510/g | 1 | No | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153222021 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 10.170/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222022 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 16.540/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153222023 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 29.180/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222031 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 14.560/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222032 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 24.020/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222033 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 43.120/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222041 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 19.650/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222042 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 32.290/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153222043 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 57.870/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153222051 | Mini-Fit Jr. Male-to-Mini-Fit Jr. Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 5 Circuits, Black | No | 150.00mm | 5 | 5 | Black | Male-Male | Yes | Brass | Gold | Tin | Nylon | 23.500/g | 1 | No | Bag | 4.20mm | 0.762µm | 2.032µm | No | Crimp or Compression | UL 1015 | 16 |