産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2121950006 | Sentrality 6.00mm Top-entry, Height Above Board 5.17mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 6.00mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 6.356/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121950010 | Sentrality 8.00mm Top-entry, Height Above Board 5.17mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 8.00mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 7.586/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121950012 | Sentrality 8.00mm Top-entry, Height Above Board 7.65mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 8.00mm | 200 | No | No | Yes | 7.65mm | Copper Alloy | Gold | Silver | Top-entry | 8.267/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121950016 | Sentrality 6.00mm Top-entry, Height Above Board 8.77mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 6.00mm | 200 | No | No | Yes | 8.77mm | Copper Alloy | Gold | Silver | Top-entry | 6.361/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121950018 | Sentrality 3.40mm Top-entry, Height Above Board 5.17mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 3.40mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 4.794/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121950026 | Sentrality 6.00mm Bottom-entry, Height Above Board 5.17mm, Surface Mount Socket Assembly, Tape and Reel | No | 1 | 1 | 6.00mm | 200 | No | Female | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Bottom-entry | 7.006/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | |
| 2121955010 | Sentrality 8.00mm Bottom-entry, Height Above Board 5.60mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 8.00mm | 200 | No | No | Yes | 5.60mm | Copper Alloy | Gold | Silver | Bottom-entry | 8.431/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121955018 | Sentrality 3.40mm Bottom-entry, Height Above Board 5.16mm, Surface Mount Socket Assembly, Tape and Reel | No | 1 | 1 | 3.40mm | 200 | No | No | Yes | 5.16mm | Copper Alloy | Gold | Silver | Bottom-entry | 5.444/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount | ||
| 2121955110 | Sentrality 8.00mm Bottom-entry, Height Above Board 5.17mm, Surface Mount Socket Assembly with +/-1.00mm Misalignment Capability, Tape and Reel | No | 1 | 1 | 8.00mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Bottom-entry | 8.712/g | 1 | Vertical | Embossed Tape on Reel | No | N/A | No | No | -40° to +125°C | Surface Mount |