産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2086581001 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold(Au) Plating, 1.80mm Tab, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 1.775/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581002 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold (Au) Plating, 1.80mm Tab, with Flange, Tray, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.400/g | 2 | Right Angle | Tray | With Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581051 | HDMI v2.1 Receptacle, Right-Angle, Gold Flash Plating, 1.80mm Tab, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 1.775/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.051µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581052 | HDMI v2.1 Receptacle, Right-Angle, Gold Flash Plating, 1.80mm Tab, with Flange, Tray, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.400/g | 2 | Right Angle | Tray | With Flange | Yes | Yes | 0.50mm | 0.50mm | 0.051µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581061 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold(Au) Plating, 1.80mm Tab, with Pick-and-Place Tape, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.178/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.760µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581081 | HDMI v2.1 Receptacle, Right-Angle, Gold Flash Plating, 1.80mm Tab, with Pick-and-Place Tape, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.178/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.051µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581101 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold (Au) Plating, 1.45mm Tab, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.420/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581102 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold (Au) Plating, 1.45mm Tab, with Flange, Tray, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.400/g | 2 | Right Angle | Tray | With Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086581201 | HDMI v2.1 Receptacle, Right-Angle, 0.37µm Gold (Au) Plating, 1.30mm Tab, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 1.971/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 1.00mm | 0.50mm | 0.50mm | 0.375µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount | |
| 2086588121 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold (Au) Plating, 2.20mm Tab, with Flange, Tray, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.400/g | 2 | Right Angle | Tray | With Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount | ||
| 2086588131 | HDMI v2.1 Receptacle, Right-Angle, 0.76µm Gold (Au) Plating, 2.20mm Tab, Tape and Reel, 19 Circuits | 19 | 19 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 2.420/g | 2 | Right Angle | Embossed Tape on Reel | Without Flange | Yes | Yes | 0.50mm | 0.50mm | 0.762µm | Yes | Yes | 1 | -20° to +85°C | Surface Mount |