産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2064610200 | Micro-Fit+ Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.330/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610201 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | 2 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610202 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Red | 2 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.326/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610203 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Blue | 2 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610204 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Glow-Wire Capable, Yellow | 2 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.347/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610210 | Micro-Fit+ Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | No | 2 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.286/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610400 | Micro-Fit+ Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.499/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610401 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | 4 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.528/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610402 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Red | 4 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.528/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610403 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Blue | 4 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.528/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610404 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Glow-Wire Capable, Yellow | 4 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.528/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610410 | Micro-Fit+ Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | No | 4 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.528/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610600 | Micro-Fit+ Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Black | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.674/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610601 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | 6 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610602 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Red | 6 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610603 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Blue | 6 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610604 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Glow-Wire Capable, Yellow | 6 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610610 | Micro-Fit+ Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | No | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610800 | Micro-Fit+ Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Black | 8 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.825/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C | |
| 2064610801 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Natural (White) | No | 8 | Natural (White) | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.896/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610802 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Red | No | 8 | Red | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.896/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610803 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Blue | No | 8 | Blue | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.896/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610804 | Micro-Fit+ Versa Color Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Glow-Wire Capable, Yellow | No | 8 | Yellow | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.896/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064610810 | Micro-Fit+ Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | No | 8 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.733/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |
| 2064611000 | Micro-Fit+ Receptacle Housing, Dual Row, 10 Circuits, UL 94V-0, Glow-Wire Capable, Black | 10 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.003/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | -40° to +125°C |