産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2064600011 | Micro-Fit+ Crimp Terminal, Female, Tin (Sn) Plating, 30-26 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 0.087/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A | |
| 2064600012 | Micro-Fit+ Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 30-26 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.087/g | Reel | 0.380µm | 1.520µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A | |
| 2064600013 | Micro-Fit+ Crimp Terminal, Female, 0.75µm Gold (Au) Plating, 30-26 AWG | No | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.087/g | Reel | 0.760µm | 1.520µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A |
| 2064600021 | Micro-Fit+ Crimp Terminal, Female, Tin (Sn) Plating, 24-20 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 0.104/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2064600022 | Micro-Fit+ Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 24-20 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.066/g | Reel | 0.380µm | 1.520µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2064600023 | Micro-Fit+ Crimp Terminal, Female, 0.75µm Gold (Au) Plating, 24-20 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.066/g | Reel | 0.760µm | 1.520µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2064600031 | Micro-Fit+ Crimp Terminal, Female, Tin (Sn) Plating, 18 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 0.069/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2064600032 | Micro-Fit+ Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 18 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.100/g | Reel | 0.380µm | 1.520µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2064600033 | Micro-Fit+ Crimp Terminal, Female, 0.75µm Gold (Au) Plating, 18 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.069/g | Reel | 0.760µm | 1.520µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2064600041 | Micro-Fit+ Crimp Terminal, Female, Tin (Sn) Plating, 16 AWG | 25 | Female | High Conductivity Copper | Tin | Tin | 0.092/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.00mm | 16 | N/A | |
| 2064600042 | Micro-Fit+ Crimp Terminal, Female, 0.38µm Gold (Au) Plating, 16 AWG | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.092/g | Reel | 0.380µm | 1.520µm | Crimp or Compression | 2.00mm | 16 | N/A | |
| 2064600043 | Micro-Fit+ Crimp Terminal, Female, 0.75µm Gold (Au) Plating, 16 AWG | No | 200 | Female | High Conductivity Copper | Gold | Matte Tin | 0.092/g | Reel | 0.760µm | 1.520µm | Crimp or Compression | 2.00mm | 16 | N/A |