産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194320001 | MX150L 4 Circuit Female Receptacle for 12-10 AWG Wire, Black | 2x2 | 4 | Black | 94V-0 | Receptacle | No | N/A | Yes | 19.598/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
| 194320002 | MX150L 4 Circuit Female Receptacle for 8 AWG Wire, Black | 2x2 | 4 | Black | 94V-0 | Receptacle | No | N/A | Yes | 19.400/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
| 194320013 | MX150L 2 Circuit Female Sealed Receptacle for 12-10 AWG Wire | 1x1 | 2 | 94V-0 | Receptacle | No | N/A | Yes | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |||
| 194320014 | MX150L 2 Circuit Female Sealed Receptacle for 8 AWG Wire | 1x1 | 2 | 94V-0 | Receptacle | No | N/A | Yes | 13.432/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | ||
| 194320015 | MX150L 2 Circuit Female Sealed Receptacle for 12-10 AWG Wire, without CPA | 1x1 | 2 | 94V-0 | Receptacle | No | N/A | Yes | 22.790/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C |