産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190730005 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 2 (M2), Length 18.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.000/g | Carton | 1-2 (M2) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730007 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 18.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.678/g | Carton | 4 (M2.6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730008 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 18.00mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.662/g | Adhesive Tape on Reel | 4 (M2.6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730009 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 18.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.660/g | Carton | 5-6 (M3-3.5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730011 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 22.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.800/g | Carton | 5-6 (M3-3.5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730012 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 22.00mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.816/g | Adhesive Tape on Reel | 6 (M3.5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730013 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 22.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.900/g | Carton | 8 (M4) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730015 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 22.00mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.907/g | Adhesive Tape on Reel | 8 (M4) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730017 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 22.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.816/g | Carton | 10 (M5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730019 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 22.00mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.771/g | Adhesive Tape on Reel | 10 (M5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730022 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 26.90mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.197/g | Carton | 10 (M5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730024 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Length 26.90mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.129/g | Carton | 1/4" (M6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730026 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Length 26.90mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.095/g | Adhesive Tape on Reel | 1/4" (M6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730027 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5/16\ (M8), Length 26.90mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.987/g | Carton | 5/16" (M8) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730028 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5/16\ (M8), Length 26.90mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.970/g | Adhesive Tape on Reel | 5/16" (M8) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730032 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3/8\ (M9), Length 32.00mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.239/g | Carton | 3/8" (M9) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730033 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3/8\ (M9), Length 32.00mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 1.244/g | Adhesive Tape on Reel | 3/8" (M9) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730036 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 20.60mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.777/g | Carton | 4 (M2.6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730037 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 20.60mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.777/g | Adhesive Tape on Reel | 4 (M2.6) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730038 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5 (M3), Length 20.60mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.737/g | Carton | 5-6 (M3-3.5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730040 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5 (M3), Length 20.60mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.698/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730042 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 20.60mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.706/g | Carton | 8 (M4) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730043 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 20.60mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.392/g | Adhesive Tape on Reel | 8 (M4) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730049 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 20.70mm, Red, Carton | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.698/g | Carton | 10 (M5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
| 190730050 | Avikrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 20.70mm, Red, Mylar Tape Carrier | Closed | Red | 94V-2 | Nylon (PA) | Tin | 0.698/g | Adhesive Tape on Reel | 10 (M5) | Crimp or Compression | 3.56mm max. | 18, 20, 22 | 0.35-0.80 |