産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1729520401 | Micro-Fit TPA Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | Receptacle | No | No | Yes | Nylon | 0.325/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729520402 | Micro-Fit TPA Receptacle Housing, Dual Row, 4 Circuits, UL 94V-2, Glow-Wire Capable, Black | 4 | Black | Receptacle | Yes | No | Yes | Nylon | 0.361/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729520601 | Micro-Fit TPA Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | Receptacle | No | No | Yes | Nylon | 0.448/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729520602 | Micro-Fit TPA Receptacle Housing, Dual Row, 6 Circuits, UL 94V-2, Glow-Wire Capable, Black | 6 | Black | Receptacle | Yes | No | Yes | Nylon | 0.498/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729520801 | Micro-Fit TPA Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | 8 | Black | Receptacle | No | No | Yes | Nylon | 0.563/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729520802 | Micro-Fit TPA Receptacle Housing, Dual Row, 8 Circuits, UL 94V-2, Glow-Wire Capable, Black | 8 | Black | Receptacle | Yes | No | Yes | Nylon | 0.619/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729521001 | Micro-Fit TPA Receptacle Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen, Black | 10 | Black | Receptacle | No | No | Yes | Nylon | 0.685/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729521002 | Micro-Fit TPA Receptacle Housing, Dual Row, 10 Circuits, UL 94V-2, Glow-Wire Capable, Black | 10 | Black | Receptacle | Yes | No | Yes | Nylon | 0.805/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729521201 | Micro-Fit TPA Receptacle Housing, Dual Row, 12 Circuits, UL 94V-0, Low-Halogen, Black | 12 | Black | Receptacle | No | No | Yes | Nylon | 0.793/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729521202 | Micro-Fit TPA Receptacle Housing, Dual Row, 12 Circuits, UL 94V-2, Glow-Wire Capable, Black | 12 | Black | Receptacle | Yes | No | Yes | Nylon | 0.942/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729521401 | Micro-Fit TPA Receptacle Housing, Dual Row, 14 Circuits, UL 94V-0, Low-Halogen, Black | 14 | Black | Receptacle | No | No | Yes | Nylon | 0.916/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729521402 | Micro-Fit TPA Receptacle Housing, Dual Row, 14 Circuits, UL 94V-2, Glow-Wire Capable, Black | 14 | Black | Receptacle | Yes | No | Yes | Nylon | 1.078/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 1729521601 | Micro-Fit TPA Receptacle Housing, Dual Row, 16 Circuits, UL 94V-0, Low-Halogen, Black | 16 | Black | Receptacle | No | No | Yes | Nylon | 1.128/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729521602 | Micro-Fit TPA Receptacle Housing, Dual Row, 16 Circuits, UL 94V-2, Glow-Wire Capable, Black | No | 16 | Black | Receptacle | Yes | No | Yes | Nylon | 1.214/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |
| 1729521801 | Micro-Fit TPA Receptacle Housing, Dual Row, 18 Circuits, UL 94V-0, Low-Halogen, Black | 18 | Black | Receptacle | No | No | Yes | Nylon | 1.258/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729521802 | Micro-Fit TPA Receptacle Housing, Dual Row, 18 Circuits, UL 94V-2, Glow-Wire Capable, Black | No | 18 | Black | Receptacle | Yes | No | Yes | Nylon | 1.354/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |
| 1729522001 | Micro-Fit TPA Receptacle Housing, Dual Row, 20 Circuits, UL 94V-0, Low-Halogen, Black | 20 | Black | Receptacle | No | No | Yes | Nylon | 1.306/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729522002 | Micro-Fit TPA Receptacle Housing, Dual Row, 20 Circuits, UL 94V-2, Glow-Wire Capable, Black | No | 20 | Black | Receptacle | Yes | No | Yes | Nylon | 1.487/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |
| 1729522201 | Micro-Fit TPA Receptacle Housing, Dual Row, 22 Circuits, UL 94V-0, Low-Halogen, Black | 22 | Black | Receptacle | No | No | Yes | Nylon | 1.429/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729522202 | Micro-Fit TPA Receptacle Housing, Dual Row, 22 Circuits, UL 94V-2, Glow-Wire Capable, Black | No | 22 | Black | Receptacle | Yes | No | Yes | Nylon | 1.624/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |
| 1729522401 | Micro-Fit TPA Receptacle Housing, Dual Row, 24 Circuits, UL 94V-0, Low-Halogen, Black | 24 | Black | Receptacle | No | No | Yes | Nylon | 1.543/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 1729522402 | Micro-Fit TPA Receptacle Housing, Dual Row, 24 Circuits, UL 94V-2, Glow-Wire Capable, Black | No | 24 | Black | Receptacle | Yes | No | Yes | Nylon | 1.758/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C |