産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1726460212 | Mini-Fit Jr. Plug Housing, Single Row with Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 2 Circuits, Black | No | 2 | Black | Plug | Yes | No | Yes | Nylon | 1.263/g | 1 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 1726460213 | Mini-Fit Jr. Plug Housing, Single Row without Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 2 Circuits, Black | No | 2 | Black | Plug | Yes | No | Yes | Nylon | 0.927/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 1726460312 | Mini-Fit Jr. Plug Housing, Single Row with Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 3 Circuits, Black | 3 | Black | Plug | Yes | No | Yes | Nylon | 1.624/g | 1 | Tray | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1726460313 | Mini-Fit Jr. Plug Housing, Single Row without Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 3 Circuits, Black | 3 | Black | Plug | Yes | No | Yes | Nylon | 1.235/g | 1 | Tray | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1726460412 | Mini-Fit Jr. Plug Housing, Single Row with Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 4 Circuits, Black | 4 | Black | Plug | Yes | No | Yes | Nylon | 2.005/g | 1 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1726460413 | Mini-Fit Jr. Plug Housing, Single Row without Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 4 Circuits, Black | 4 | Black | Plug | Yes | No | Yes | Nylon | 1.427/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1726460503 | Mini-Fit Jr. Plug Housing, Single Row without Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 5 Circuits, Natural (Beige) | No | 5 | Natural (Beige) | Plug | Yes | No | Yes | Nylon | 2.014/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 1726460512 | Mini-Fit Jr. Plug Housing, Single Row with Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 5 Circuits, Black | No | 5 | Black | Plug | Yes | No | Yes | Nylon | 2.345/g | 1 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 1726460513 | Mini-Fit Jr. Plug Housing, Single Row without Panel Mount Ears, Nylon, UL 94V-2, Glow-Wire Capable, 5 Circuits, Black | 5 | Black | Plug | Yes | No | Yes | Nylon | 2.014/g | 1 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |