産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1723102105 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Single Row, 5 Circuits, Tin (Sn) Plating, Natural, Glow-Wire Capable, Tray | No | 5 | 5 | Natural | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.500/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723102205 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Single Row, 5 Circuits, 0.38µm Gold (Au) Plating, Natural, Glow-Wire Capable, Tray | No | 5 | 5 | Natural | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.495/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |||
| 1723102207 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Single Row, 7 Circuits, 0.38µm Gold (Au) Plating, Natural, Glow-Wire Capable, Tray | No | 7 | 7 | Natural | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.997/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723102304 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Single Row, 4 Circuits, 0.76µm Gold (Au) Plating, Natural, Glow-Wire Capable, Tray | No | 4 | 4 | Natural | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.248/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103102 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 2 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.066/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103103 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 3 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.317/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103104 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 4 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.598/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103105 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 5 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.849/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103106 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 6 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.100/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 1723103107 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 7 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.351/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103108 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 8 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.602/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 1723103202 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.068/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103203 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.320/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103204 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 4 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.620/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103205 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 5 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 5 | 5 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.854/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole |
| 1723103206 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 6 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.106/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103207 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 7 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 7 | 7 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.358/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103208 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 8 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.610/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103302 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.068/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103303 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.320/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103304 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 4 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.620/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103305 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 5 | 5 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.854/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole |
| 1723103306 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 6 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.106/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | |
| 1723103307 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 7 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 7 | 7 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.358/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole |
| 1723103308 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Single Row, 8 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 8 | 8 | Black | 200 | No | 94V-0 | Male | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 2.610/g | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole |