産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1718560002 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 2 Circuits | No | 2 | 2 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.214/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560003 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 3 Circuits | No | 3 | 3 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.332/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560004 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 4 Circuits | No | 4 | 4 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.449/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560005 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 5 Circuits | No | 5 | 5 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.567/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560006 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 6 Circuits | No | 6 | 6 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.678/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560007 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 7 Circuits | No | 7 | 7 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.796/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560008 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 8 Circuits | No | 8 | 8 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.913/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560009 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 9 Circuits | No | 9 | 9 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.031/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560010 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 10 Circuits | No | 10 | 10 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.149/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560011 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 11 Circuits | No | 11 | 11 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.260/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560012 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 12 Circuits | No | No | 12 | 12 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 1.378/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole |
| 1718560102 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.49mm Mating Pin Length, 3.56mm Tail Length, Bag, 2 Circuits | No | 2 | 2 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.222/g | 1 | Vertical | Bag | 3.56mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718560104 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.49mm Mating Pin Length, 3.56mm Tail Length, Bag, 4 Circuits | No | No | 4 | 4 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Tin | Tin | Nylon | Through Hole | 0.465/g | 1 | Vertical | Bag | 3.56mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole |
| 1718560105 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.49mm Mating Pin Length, 3.56mm Tail Length, Bag, 5 Circuits | No | No | 5 | 5 | Black | 25 | No | 94V-1 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.587/g | 1 | Vertical | Bag | 3.56mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | ||
| 1718560109 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, Reflowed Matte Tin (Sn) Plating, 7.49mm Mating Pin Length, 3.56mm Tail Length, Bag, 9 Circuits | No | No | 9 | 9 | Black | 25 | No | 94V-1 | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.067/g | 1 | Vertical | Bag | 3.56mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.524µm | 1.524µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | ||
| 1718561002 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 2 Circuits | No | 2 | 2 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.214/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561003 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 3 Circuits | No | 3 | 3 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.332/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561004 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 4 Circuits | No | 4 | 4 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.449/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561005 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 5 Circuits | No | 5 | 5 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.567/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561006 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 6 Circuits | No | 6 | 6 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.678/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561007 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 7 Circuits | No | 7 | 7 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.796/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561008 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 8 Circuits | No | 8 | 8 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 0.913/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561009 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 9 Circuits | No | 9 | 9 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.031/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561010 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 10 Circuits | No | 10 | 10 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.149/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole | |
| 1718561012 | KK 254 RPC Vertical Header, 2.54mm Pitch, Friction Lock, 0.38µm Gold (Au) Plating, 7.44mm Mating Pin Length, 2.34mm Tail Length, Bag, 12 Circuits | No | 12 | 12 | Black | 25 | No | 94V-1 | Male | No | No | No | Yes | Brass | Gold | Tin | Nylon | Through Hole | 1.378/g | 1 | Vertical | Bag | 2.34mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partially Shrouded | Yes | -40° to +80°C | Through Hole |