産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02061101 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with Tin (Sn) Plated Brass Contact, 24-18 AWG, Reel | Female | Brass | Tin | Tin | 0.147/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065100 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with 0.38µm Gold (Au) Plated Brass Contact, 24-18 AWG, Reel | Female | Brass | Gold | Gold | 0.080/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065101 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with 0.76µm Gold (Au) Plated Brass Contact, 24-18 AWG, Reel | Female | Brass | Gold | Nickel | 0.080/g | Reel | 0.762µm | 1.270µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065102 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with 0.76µm Gold (Au) Plated Brass Contact, 24-18 AWG, Bag | Female | Brass | Gold | Nickel | 0.080/g | Bag | 0.762µm | 1.270µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065103 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with 0.38µm Gold (Au) Plated Brass Contact, 24-18 AWG, Bag | Female | Brass | Gold | Gold | 0.080/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065108 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with Selective Gold (Au) Plated Brass Contact, 24-18 AWG, Reel | Female | Brass | Gold | Tin | 0.080/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A | |
| 02065109 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Female, with Selective Gold (Au) Plated Brass Contact, 24-18 AWG, Bag | Female | Brass | Gold | Tin | 0.080/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22, 24 | N/A |