産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 03091022 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 2 Circuits, without Mounting Ears, with Ramps, Natural | 1x2 | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.499/g | 1 | Bag | No | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 03091027 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 2 Circuits, with Pre-bent Mounting Ears, with Ramps, Natural | 1x2 | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.720/g | 1 | Bag | Yes | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 03092021 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 2 Circuits, with Standard Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.811/g | 1 | Bag | Yes | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 03092022 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 2 Circuits, without Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.449/g | 1 | Bag | No | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 03096021 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 2 Circuits, with Pre-bent Mounting Ears, with Ramps, Black | 1x2 | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.720/g | 1 | Bag | Yes | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 03097022 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 2 Circuits, without Mounting Ears, Black | 1x2 | 2 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 1.449/g | 1 | Bag | No | 6.30mm | 6.30mm | No | -40° to +105°C | |||
| 50361685 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing, 2 Circuits, without Mounting Ears, with Ramps, Natural, Glow-Wire Capable | 1x2 | 2 | Black | 94V-2 | Receptacle | Yes | No | Yes | Nylon | 1.499/g | 1 | Bag | No | 6.30mm | 6.30mm | Yes | 0 | No | -55° to +105°C | |
| 50361686 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing, 2 Circuits, without Mounting Ears, Black, Glow-Wire Capable | 1x2 | 2 | Black | 94V-2 | Plug | Yes | No | Yes | Nylon | 1.449/g | 1 | Bag | No | 6.30mm | 6.30mm | Yes | 1 | No | -55° to +105°C |