産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1511190020 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 20 Circuits, Glow-Wire Capable, Embossed Tape on Reel | No | No | 20 | 20 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.090/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190024 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 24 Circuits, Glow-Wire Capable, Embossed Tape on Reel | No | No | 24 | 24 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.283/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190120 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 0.05µm Gold (Au) Plating, 2.60mm PC Tail Length, 20 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 20 | 20 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.083/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.050µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190220 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 0.38µm Gold (Au) Plating, 2.60mm PC Tail Length, 20 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 20 | 20 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.084/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.380µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190320 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 0.75µm Gold (Au) Plating, 2.60mm PC Tail Length, 20 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 20 | 20 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.084/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.750µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190404 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Tape, 4 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.291/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190406 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Tape, 6 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 6 | 6 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.390/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190408 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Tape, 8 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 8 | 8 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.490/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190410 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Tape, 10 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 10 | 10 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.589/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511190412 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, with Pick-and-Place Tape, 12 Circuits, Glow-Wire Capable, Tape and Reel | No | No | 12 | 12 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.688/g | 2 | Right Angle | Embossed Tape on Reel | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511193004 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 4 Circuits, Glow-Wire Capable, Tube | No | 4 | 4 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.291/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511193006 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 6 Circuits, Glow-Wire Capable, Tube | No | No | 6 | 6 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.390/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193008 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 8 Circuits, Glow-Wire Capable, Tube | No | No | 8 | 8 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.490/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193010 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 10 Circuits, Glow-Wire Capable, Tube | No | No | 10 | 10 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.589/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193012 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 12 Circuits, Glow-Wire Capable, Tube | No | No | 12 | 12 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.688/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193014 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 14 Circuits, Glow-Wire Capable, Tube | No | No | 14 | 14 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.788/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193016 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 16 Circuits, Glow-Wire Capable, Tube | No | No | 16 | 16 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.887/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193018 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 18 Circuits, Glow-Wire Capable, Tube | No | No | 18 | 18 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.986/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193020 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 20 Circuits, Glow-Wire Capable, Tube | No | 20 | 20 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.090/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | |
| 1511193022 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 22 Circuits, Glow-Wire Capable, Tube | No | No | 22 | 22 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.185/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193024 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 24 Circuits, Glow-Wire Capable, Tube | No | No | 24 | 24 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.283/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511193026 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 26 Circuits, Glow-Wire Capable, Tube | No | No | 26 | 26 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.382/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |
| 1511193028 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 28 Circuits, Glow-Wire Capable, Tube | No | No | 28 | 28 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.481/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511193030 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 30 Circuits, Glow-Wire Capable, Tube | No | No | 30 | 30 | Black | No | 94V-0 | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.581/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole | ||
| 1511193032 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Tin (Sn) Plating, 2.60mm PC Tail Length, 32 Circuits, Glow-Wire Capable, Tube | No | No | 32 | 32 | Black | No | 94V-0 | Male | Yes | No | No | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 1.680/g | 2 | Right Angle | Tube | 2.60mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.000µm | 2.000µm | Yes | Yes | None | Shrouded | No | -55° to +105°C | Through Hole |