産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1451350200 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 2 Circuits, Black | 75.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 5.871/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350201 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.179/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350203 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.794/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350210 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 2 Circuits, Black | 1.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 34.332/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350300 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 3 Circuits, Black | 75.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.446/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350301 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.908/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350303 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 18.831/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350310 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 3 Circuits, Black | 1.0m | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 51.137/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350400 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 4 Circuits, Black | 75.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.022/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350401 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 15.637/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350403 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 24.867/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350410 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 4 Circuits, Black | 1.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 67.941/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350500 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 5 Circuits, Black | 75.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.557/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350501 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 19.326/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350503 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 30.864/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350510 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 5 Circuits, Black | 1.0m | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 84.708/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350600 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 75.00mm Length, 6 Circuits, Black | 75.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 16.132/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350601 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 23.055/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350603 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 36.901/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 | |
| 1451350610 | Mini-Fit TPA2-to-Mini-Fit TPA2 Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 101.514/g | 1 | No | Bag | 4.20mm | 2.500µm | 2.500µm | No | Crimp or Compression | UL 1061 | 16 |