産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02092116 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1380, Male, with Tin (Sn) Plated Brass Contact, 22-18 AWG, Reel | 25 | Male | Brass | Tin | Tin | 0.323/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | |
| 02092118 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1380, Male, with Tin (Sn) Plated Brass Contact, 22-18 AWG, Bag | 25 | Male | Brass | Tin | Tin | 0.206/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | |
| 02096122 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1380, Male, with Gold (Au) Plated Brass Contact, 22-18 AWG, Reel | 25 | Male | Brass | Gold | Gold | 0.414/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | |
| 02096123 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1380, Male, with Gold (Au) Plated Brass Contact, 22-18 AWG, Bag | 25 | Male | Brass | Gold | Gold | 0.414/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A |