産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1303040003 | Brad Micro-Change (M12) Heavy-Duty Ethernet Single-Ended Cordset, 4 Poles, D-Coded, HDM12 to Pigtail, XLPE Cable, 1.0m (3.28') Length | No | N/A | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | 199.000/kg | Straight to Pigtail | 4 | -55° to +125°C | Twisted Quad | 18 |
| 1303040007 | Brad Micro-Change (M12) Heavy-Duty Ethernet Single-Ended Cordset, 4 Poles, D-Coded, HDM12 to Pigtail, XLPE Cable, 5.0m (16.40') Length | No | N/A | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | 45.210/g | Straight to Pigtail | 4 | -55° to +125°C | Twisted Quad | 18 |
| 1303040401 | Brad Micro-Change (M12) Heavy-Duty Ethernet Double-Ended Cordset, 4 Poles, D-Coded, HDM12 to HDM12, XLPE Cable, Length 0.30m (1.0') | No | N/A | 0.30m (11.81") | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Male-Male | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | 122.469/g | Straight to Straight | 4 | -55° to +125°C | Twisted Quad | 18 |
| 1303045003 | Brad Micro-Change (M12) Heavy-Duty Ethernet Single-Ended Cordset, 4 Poles, D-Coded, HDM12EX to Pigtail, XLPE Cable, 1.0m (3.28') Length | No | N/A | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | Straight to Pigtail | 4 | -55° to +125°C | Twisted Quad | 18 | |
| 1303045007 | Brad Micro-Change (M12) Heavy-Duty Ethernet Single-Ended Cordset, 4 Poles, D-Coded, HDM12EX to Pigtail, XLPE Cable, 5.0m (16.40') Length | No | N/A | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | Straight to Pigtail | 4 | -55° to +125°C | Twisted Quad | 18 | |
| 1303045012 | Brad Micro-Change (M12) Heavy-Duty Ethernet Single-Ended Cordset, 4 Poles, D-Coded, HDM12EX to Pigtail, XLPE Cable, 10.0m (32.81') Length | No | N/A | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | D-Coded | None | XLPE | N/A | Copper Alloy | Stainless Steel Type 303 | Gold | 1245.000/g | Straight to Pigtail | 4 | -55° to +125°C | Twisted Quad | 18 |
| 1303049600 | M12 Signal, EX Closure Cap, Female | No | N/A | Female | N/A | 44.000/g | ||||||||||||||||
| 1303049601 | M12 Signal, EX Closure Cap, Male | No | N/A | Male | N/A | 98.000/g |