産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301350015 | Super-Safeway Angled GFCI Outlet Box, Feed-Thru, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord & Cont. Monitor | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | Yes | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350076 | Super-Safeway Black Pendant Quad-Tap, (4) NEMA 5-15 Single Outlets with Max-Loc Wire Mesh Cord Grip | No | 11.10-14.27mm (.437-.562") | F3 3/4" | N/A | N/A | No | No | Rubber | Portable | 4 | Carton | Single | |
| 1301350078 | Super-Safeway Black Pendant Quad-Tap, (4) Lighted NEMA 5-15 Single Outlets with Max-Loc Wire Mesh Cord Grip | No | 11.10-14.27mm (.437-.562") | F3 3/4" | N/A | N/A | No | No | Rubber | Portable | 4 | Carton | Single | |
| 1301350185 | Super-Safeway Multiple Outlet Box, 2-Sided, F3 (3/4\) Cord Grip Body, with (2) Blank Cover Plates | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | No | No | Rubber | Portable | 0 | Carton | N/A | |
| 1301350186 | Super-Safeway Multiple Outlet Box, 2-Sided, F3 (3/4\) Cord Grip Body, with (2) Double Duplex Cover Plates | No | 13.59mm (.535") | F3 3/4" | 1.83m (6.0') | 14/3 SOOW | No | Yes | Rubber | Portable | 36.540/g | 4 | Carton | Duplex |
| 1301350187 | Super-Safeway Multiple Outlet Box, 2-Sided, F3 (3/4\) Cord Grip Body, with (2) Double Duplex Cover Plates with Flip Lids | No | 15.24mm (.600") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 4 | Carton | Duplex | |
| 1301350245 | Super-Safeway Angled Outlet Box, F3 (3/4\) Cord Grip | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | No | No | Rubber | Portable | 0 | Carton | N/A | |
| 1301350247 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 7.62m (25.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 7.62m (25.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 1.000/g | 2 | Carton | GFCI Duplex |
| 1301350248 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 15.24m (50.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 15.24m (50.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350249 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 0.305m (1.0') Cord Length, 12/3 SOOW Cord, 5-15 Plug | No | 15.24mm (.600") | F3 3/4" | 0.305m (1.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350251 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | Duplex | |
| 1301350256 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids | No | 12.70-19.05mm (.500-.750") | F3 3/4" | N/A | N/A | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350257 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 7.62m (25.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 7.62m (25.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350258 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 15.24m (50.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 15.24m (50.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350260 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 0.305m (1.0') Cord Length, 12/3 SOOW Cord, 5-20 Plug | No | 15.24mm (.600") | F3 3/4" | 0.305m (1.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350262 | Super-Safeway Angled GFCI Outlet Box, Feed-Thru, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | Yes | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350263 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350268 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord & Cont. Monitor | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350272 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-20 GFCI & L5-20 Duplex Receptacles with Flip Lids and L5-20 Plug, 1.83m (6.0') Cord Length, 12/3 SOOW Cord | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Single | |
| 1301350273 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 7.62m (25.0') Cord Length, 12/3 SOOW Cord & Cont. Monitor | No | 15.24mm (.600") | F3 3/4" | 7.62m (25.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350276 | Super-Safeway Angled GFCI Outlet Box, F3 (3/4\) Cord Grip Body, Including NEMA 5-15 GFCI & Duplex Receptacles with Flip Lids and 1.83m (6.0') Cord Length, 12/3 SOOW Cord & Cont. Monitor | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOOW | No | Yes | Rubber | Portable | 2 | Carton | GFCI Duplex | |
| 1301350278 | Super-Safeway Angled Outlet Box, F3 (3/4\) Cord Grip Body, Including (2) NEMA 5-15 Duplex Receptacles & Plug, 7.62m (25.0') Cord Length, 12/3 SOW Cord | No | 15.24mm (.600") | F3 3/4" | 7.62m (25.0') | 12/3 SOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
| 1301350281 | Super-Safeway Angled Outlet Box, F3 (3/4\) Cord Grip Body, Including (2) NEMA 5-15 Duplex Receptacles & Plug, 1.83m (6.0') Cord Length, 12/3 SOW Cord | No | 15.24mm (.600") | F3 3/4" | 1.83m (6.0') | 12/3 SOW | No | No | Rubber | Portable | 2 | Carton | Duplex | |
| 1301350283 | Super-Safeway Angled Outlet Box, F3 (3/4\) Cord Grip Body, Including (2) NEMA 5-15 Duplex Receptacles with Flip Lids & Plug, 7.62m (25.0') Cord Length, 12/3 SOW Cord | No | 15.24mm (.600") | F3 3/4" | 7.62m (25.0') | 12/3 SOW | No | Yes | Rubber | Portable | 2 | Carton | Duplex | |
| 1301350285 | Super-Safeway Angled Outlet Box, F3 (3/4\) Cord Grip Body, Including (2) NEMA 5-15 Duplex Receptacles with Flip Lids & Plug, 0.305m (1.0') Cord Length, 12/3 SOW Cord | No | 15.24mm (.600") | F3 3/4" | 0.305m (1.0') | 12/3 SOW | No | Yes | Rubber | Portable | 2 | Carton | Duplex |