産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301050028 | Super-Safeway Rubber Hand Lamp 75W with LOVOLT In-line Transformer Screw Release Guard, Cord Type 14/2 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 3.04m (10.0') | 7.62m (25.0') | 16/3 SOOW | 14/2 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301050029 | Super-Safeway Rubber Hand Lamp 75W with LOVOLT In-line Transformer Screw Release Guard, Cord Type 14/2 SOOW, 7.62m (50.0') Cord Length | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | 101.60mm (4.000") | Industrial | Yes | Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301050030 | Super-Safeway Rubber Hand Lamp 75W with LOVOLT In-line Transformer Screw Release Reflector Guard 14/2 SOOW Cord Type, 7.62m (25.0') Cord Length | No | Incandescent | 3.04m (10.0') | 7.62m (25.0') | 16/3 SOOW | 14/2 SOOW | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301050031 | Super-Safeway Rubber Hand Lamp 75W with LOVOLT In-line Transformer Screw Release Reflector Guard 14/2 SOOW Cord Type, 7.62m (50.0') Cord Length | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | 101.60mm (4.000") | Industrial | Yes | Reflector, Screw Release | 374.65mm (14.750") | A21 | N/A | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301050032 | Watertite Wet Location 30W 12V Spotlight with Screw Release Guard, Battery Clips 16/2 SOOW, Overall Length 15.24m (50.0') | No | Quartz Halogen | 15.24m (50.0') | N/A | 16/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | |||
| 1301050033 | Watertite Wet Location 30W 12V Spotlight with In-line Transformer, Screw Release Guard, 14/2 SOOW, Overall Length 7.62m (50.0') | No | Quartz Halogen | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | ||
| 1301050034 | Watertite Wet Location 30W 12V Spotlight with In-line Transformer, Switch Screw Release Guard, 14/2 SOOW, Overall Length 7.62m (50.0') | No | Quartz Halogen | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | ||
| 1301050035 | Watertite Wet Location 35W 12V Flood Light with In-line Transformer, Screw Release Guard, 14/2 SOOW, Overall Length 7.62m (50.0') | No | Quartz Halogen | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | ||
| 1301050036 | Watertite Wet Location 35W 12V Flood Light with In-line Transformer, Switch Screw Release Guard, 14/2 SOOW, Overall Length 7.62m (50.0') | No | Quartz Halogen | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | ||
| 1301050037 | Watertite Wet Location Incandescent Hand Lamp, 100W with LOVOLT In-line Transformer Screw Release Guard, Cord Type 14/2 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 3.04m (10.0') | 7.62m (25.0') | 16/3 SOOW | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301050038 | Watertite Wet Location Incandescent Hand Lamp, 100W with LOVOLT In-line Transformer 117V - 12V, with Steel Screw Release Guard, Cord Type 14/2 SOOW, NEMA 5-15 Plug, 15.24m (50.0') Cord Length | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301050039 | Watertite Wet Location Incandescent Hand Lamp, 100W with LOVOLT In-line Transformer 230V - 12V, with Steel Screw Release Guard, Cord Type 14/2 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | |
| 1301050040 | Watertite Wet Location Hand Lamp 100W with LOVOLT In-line Transformer Screw Release Guard 14/2 SOOW 30.48m (100.0') | No | Incandescent | 1.22m (4.0') | 30.48m (100.0') | 16/3 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Tempered Glass | #8 Gauge Zinc-plated Steel | Hand Held | None | Carton | ||
| 1301050041 | Watertite Wet Location Incandescent Hand Lamp, 100W with LOVOLT In-line Transformer TEFLON Globe with Screw Release TEFLON Guard, Cord Type 14/2 SOOW, 7.62m (25.0') Cord Length | No | Incandescent | 3.04m (10.0') | 7.62m (25.0') | 16/3 SOOW | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Teflon* | N/A | Hand Held | None | Carton | |
| 1301050042 | Watertite Wet Location Incandescent Hand Lamp, 100W with LOVOLT In-line Transformer TEFLON Globe with Screw Release TEFLON Guard, Cord Type 14/2 SOOW, 7.62m (50.0') Cord Length | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Teflon* | N/A | Hand Held | None | Carton | |
| 1301050045 | Haztex Incandescent Hazardous and Wet Location Hand Lamp with LOVOLT In-line Transformer 100W, 16/3 SOOW Primary Cord Type, Cord Length 7.62m (25.0') | No | Incandescent | 3.04m (10.0') | 7.62m (25.0') | 16/3 SOOW | 14/3 SOOW | 127.00mm (5.000") | Hazardous, Wet Location | Yes | Cast Aluminum | 419.10mm (16.500") | A21 | N/A | Tempered Soda-Lime Glass | Cast Aluminum | Hand Held | None | Carton | |
| 1301050046 | Haztex Incandescent Hazardous and Wet Location Hand Lamp with LOVOLT In-line Transformer, 100W, 16/3 SOOW Primary Cord Type, Cord Length 7.62m (50.0') | No | Incandescent | 3.04m (10.0') | 15.24m (50.0') | 16/3 SOOW | 14/3 SOOW | 127.00mm (5.000") | Hazardous, Wet Location | Yes | Cast Aluminum | 419.10mm (16.500") | A21 | N/A | Tempered Soda-Lime Glass | Cast Aluminum | Hand Held | 1.000/g | None | Carton |
| 1301050047 | Haztex Incandescent Hazardous and Wet Location Hand Lamp with LOVOLT In-line Transformer, 100W, 16/3 SOOW Primary Cord Type, Cord Length 30.48m (100.0') | No | Incandescent | 3.04m (10.0') | 30.48m (100.0') | 16/3 SOOW | 14/3 SOOW | 127.00mm (5.000") | Hazardous, Wet Location | Yes | Cast Aluminum | 419.10mm (16.500") | A21 | N/A | Tempered Soda-Lime Glass | Cast Aluminum | Hand Held | None | Carton | |
| 1301050048 | Watertite Wet Location 60W 12V Flood Light with Screw Release Guard, 14/2 SOOW, Overall Length 15.24m (50.0') | No | Quartz Halogen | 15.24m (50.0') | N/A | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | |||
| 1301050049 | Watertite Wet Location 35W 12V Flood Light with Screw Release Guard, 14/2 SOOW, Overall Length 15.24m (50.0') | No | Quartz Halogen | 15.24m (50.0') | N/A | 14/2 SOOW | N/A | Wet Location | Yes | Screw Release | 127.00mm (5.000") | PAR36 | 228.60mm (9.000") | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton | |||
| 1301050050 | LOVOLT 400W 120V/12V Workstation with 4 Receptacles 15A Breaker, 16/3 SOOW Cord Type, 1.83m (6.0') Cord Length | No | N/A | 1.83m (6.0') | N/A | 16/3 SOOW | 80.01mm (3.150") | Industrial | No | N/A | 206.25mm (8.120") | N/A | 285.75mm (11.250") | N/A | 2 - 60W07 Non-NEMA Crow Foot | Carton | ||||
| 1301050051 | LOVOLT 400W 120V/12V Workstation with 1 Receptacle 30A Breaker, 16/3 SOOW Cord Type, 3.04m (10.0') Cord Length | No | N/A | 3.04m (10.0') | N/A | 16/3 SOOW | 235.00mm (9.250") | Industrial | No | N/A | 206.25mm (8.120") | N/A | 285.75mm (11.250") | N/A | 1 - 69W08 Non-NEMA Locking | Carton | ||||
| 1301050052 | LOVOLT 200W 120V/12V Workstation with 2 Receptacles 15A Breaker, 16/3 SOOW, Cord Type, 1.83m (6.0') Cord Length | No | N/A | 1.83m (6.0') | N/A | 16/3 SOOW | 235.00mm (9.250") | Industrial | No | N/A | 206.25mm (8.120") | N/A | 285.75mm (11.250") | N/A | 5334.246/g | 2 - 60W07 Non-NEMA Crow Foot | Carton | |||
| 1301050056 | Watertite Wet Location Incandescent Hand Lamp, 100W for use with Low Voltage Workstation with Screw Release TEFLON Guard, Cord Type 14/2 SOOW, 15.24m (50.0') Cord Length | No | Incandescent | 15.24m (50.0') | N/A | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | A21 | N/A | Teflon* | N/A | Hand Held | None | Carton | ||
| 1301050057 | Watertite Wet Location 30W 12V Spotlight with Screw Release Guard, 14/2 SOOW, Overall Length 15.24m (50.0') | No | Quartz Halogen | 15.24m (50.0') | N/A | 14/2 SOOW | 120.65mm (4.750") | Wet Location | Yes | Screw Release | 457.20mm (18.000") | PAR36 | N/A | #10 Gauge Vinyl Coated Steel | Hand Held | None | Carton |