産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300170004 | Mini-Change Field Attachable, Female Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 68.400/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170005 | Mini-Change Field Attachable, Female Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 44.700/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170008 | Mini-Change Field Attachable, Male Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 46.600/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170009 | Mini-Change Field Attachable, Male Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | No | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 45.359/g | Straight | 3 | -20° to +80°C | 15 to 24 |
| 1300170011 | Mini-Change Field Attachable, Male Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 83.600/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170012 | Mini-Change Field Attachable, Male Connector, 3 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 125.000/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170015 | Mini-Change Field Attachable, Female Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 48.600/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170016 | Mini-Change Field Attachable, Female Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | Straight | 4 | -20° to +80°C | 15 to 24 | ||
| 1300170018 | Mini-Change Field Attachable, Male Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 48.560/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170019 | Mini-Change Field Attachable, Male Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | No | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 47.110/g | Straight | 4 | -20° to +80°C | 15 to 24 |
| 1300170020 | Mini-Change Field Attachable, Male Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 57.500/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170021 | Mini-Change Field Attachable, Male Connector, 4 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 54.900/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170023 | Mini-Change Field Attachable, Female Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 21.600/g | Straight | 5 | -20° to +80°C | 15 to 24 | |
| 1300170024 | Mini-Change Field Attachable, Female Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 18.000/g | Straight | 5 | -20° to +80°C | 15 to 24 | |
| 1300170026 | Mini-Change Field Attachable, Male Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 50.600/g | Straight | 5 | -20° to +80°C | 15 to 24 | |
| 1300170027 | Mini-Change Field Attachable, Male Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with Internal Threads, Stainless Steel | 5.08-11.43mm (.200-.450") | Internal Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 49.441/g | Straight | 5 | -20° to +80°C | 15 to 24 | |
| 1300170029 | Mini-Change Field Attachable, Male Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 59.874/g | Straight | 5 | -20° to +80°C | 15 to 24 | |
| 1300170030 | Mini-Change Field Attachable, Male Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads, Stainless Steel | No | 5.08-11.43mm (.200-.450") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Stainless Steel Type 316 | Gold | 158.757/g | Straight | 5 | -20° to +80°C | 15 to 24 |
| 1300170055 | Mini-Change Field Attachable, Female Connector, 3 Pole, Cable Range: 5.08-12.19mm Outside Diameter with Internal Threads | 5.00 - 12.00mm (.197-.472") | Internal Thread | No | No | Female | Single | Nylon | Brass | Nickel-plated Brass | Gold | 45.700/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170056 | Mini-Change Field Attachable, Male Connector, 3 Pole, Cable Range: 5.08-12.19mm Outside Diameter with External Threads | 5.00 - 12.00mm (.197-.472") | External Thread | No | No | Male | Single | Nylon | Brass | Nickel-plated Brass | Gold | 54.720/g | Straight | 3 | -20° to +80°C | 15 to 24 | |
| 1300170057 | Mini-Change Field Attachable, Female Connector, 4 Pole, Cable Range: 5.08-12.19mm Outside Diameter with Internal Threads | 5.00 - 12.00mm (.197-.472") | Internal Thread | No | No | Female | Single | Nylon | Brass | Nickel-plated Brass | Gold | 48.500/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170058 | Mini-Change Field Attachable, Male Connector, 4 Pole, Cable Range: 5.08-12.19mm Outside Diameter with External Threads | 5.00 - 12.00mm (.197-.472") | External Thread | No | No | Male | Single | Nylon | Brass | Nickel-plated Brass | Gold | 54.800/g | Straight | 4 | -20° to +80°C | 15 to 24 | |
| 1300170062 | Mini-Change Field Attachable, Male Connector, 3 Poles, Tri-Key, Cable Range: 6.00-12.00mm Outside Diameter with External Threads | No | 6.00-12.00mm | External Thread | No | No | Male | Tri-Key | Nylon | Brass | Nickel-plated Brass | Gold | 53.800/g | Straight | 3 | -20° to +80°C | 14 to 24 |
| 1300170063 | Mini-Change Field Attachable, Female Connector, 3 Poles, Tri-Key, Cable Range: 6.00-12.00mm Outside Diameter with Internal Threads | No | 6.00-12.00mm | Internal Thread | No | No | Female | Tri-Key | Nylon | Brass | Nickel-plated Brass | Gold | 46.300/g | Straight | 3 | -20° to +80°C | 14 to 24 |
| 1300170064 | Mini-Change Field Attachable, Male Connector, 4 Poles, Tri-Key, Cable Range: 6.00-12.00mm Outside Diameter with External Threads | No | 6.00-12.00mm | External Thread | No | No | Male | Tri-Key | Nylon | Brass | Nickel-plated Brass | Gold | 55.600/g | Straight | 4 | -20° to +80°C | 14 to 24 |