産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300120009 | Mini-Change C-Size Double-Ended Cordset, 10 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | 16.76mm (.660") | 1.83m (6.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 10 | -20° to +105°C | STOOW | 16 | ||
| 1300120016 | Mini-Change C-Size Double-Ended Cordset, 10 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 16.76mm (.660") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1484.607/g | Straight to Straight | 10 | -20° to +105°C | STOOW | 16 |
| 1300120019 | Mini-Change C-Size Double-Ended Cordset, 10 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 16.76mm (.660") | 6.10m (20.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 265.000/g | Straight to Straight | 10 | -20° to +105°C | STOOW | 16 |
| 1300120113 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 18.03mm (.710") | 1.83m (6.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 99.000/g | Straight to Straight | 12 | -20° to +105°C | STOOW | 16 |
| 1300120119 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 18.03mm (.710") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 125.000/g | Straight to Straight | 12 | -20° to +105°C | STOOW | 16 |
| 1300120127 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 18.03mm (.710") | 6.10m (20.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 20999.000/g | Straight to Straight | 12 | -20° to +105°C | STOOW | 16 |
| 1300120192 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 0.50m (1.64') Length | No | 14.99mm (.590") | 0.50m (1.64') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 22.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120193 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 14.99mm (.590") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 435.448/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120194 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 14.99mm (.590") | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 244.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120195 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 14.99mm (.590") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 399.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120196 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 4.0m (13.12') Length | No | 14.99mm (.590") | 4.0m (13.12') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1496.853/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120197 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 14.99mm (.590") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1850.655/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120198 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 6.0m (19.68') Length | No | 14.99mm (.590") | 6.0m (19.68') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 658.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120199 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 8.0m (26.25') Length | No | 14.99mm (.590") | 8.0m (26.25') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 2902.988/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120200 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 14.99mm (.590") | 10.0m (32.81') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1088.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120201 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 12.0m (39.37') Length | No | 14.99mm (.590") | 12.0m (39.37') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 | |
| 1300120202 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 15.0m (49.21') Length | No | 14.99mm (.590") | 15.0m (49.21') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 5325.170/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120203 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 18.0m (59.05') Length | No | 14.99mm (.590") | 18.0m (59.05') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 18999.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120205 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 23.0m (75.46') Length | No | 14.99mm (.590") | 23.0m (75.46') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 | |
| 1300120207 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 30.0m (98.40') Length | No | 14.99mm (.590") | 30.0m (98.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 10296.538/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120208 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 30.5m (100.04') Length | No | 14.99mm (.590") | 30.5m (100.04') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 30589.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120210 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 38.0m (124.67') Length | No | 14.99mm (.590") | 38.0m (124.67') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 | |
| 1300120213 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 46.0m (150.88') Length | No | 14.99mm (.590") | 46.0m (150.92') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 46854.000/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120214 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 53.5m (175.48') Length | No | 14.99mm (.590") | 53.5m (175.48') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 247.220/g | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |
| 1300120215 | Mini-Change C-Size Double-Ended Cordset, 12 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 54.0m (177.12') Length | No | 14.99mm (.590") | 54.0m (177.12') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Brass | Black Epoxy Coated Zinc | Gold | 11.000/kg | Straight to Straight | 12 | -20° to +90°C | TC-ER | 16 |