産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02091102 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1189, Female, with Tin (Sn) Plated Brass Contact, 20-14 AWG, Reel | Female | Brass | Tin | Tin | 398.000/mg | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A | |
| 02091104 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1189, Female, with Tin (Sn) Plated Brass Contact, 20-14 AWG, Bag | Female | Brass | Tin | Tin | 0.346/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A | |
| 02095100 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1189, Female, with Gold (Au) Plated Brass Contact, 20-14 AWG, Reel | No | Female | Brass | Gold | Gold | 0.363/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A |
| 02095106 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1189, Female, with Gold (Au) Plated Brass Contact, 20-14 AWG, Bag | Female | Brass | Gold | Gold | 0.363/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.65-4.06mm | 14, 16, 18, 20 | N/A |