産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1068020048 | FBPI Broad Spectrum Optical Fiber 200µm, Polyimide, 0.22NA, Broad Spectrum (Deep UV-NIR), FBPI200220240 | No | 239µm | ± 5µm | 220µm | ± 4µm | Doped Silica | 200µm | ± 4µm | Broad Spectrum | 3.7cm | Polyimide | Synthetic Fused Silica | 0.094/g | 0.22 | Spool | 100% for Strength | 1.1cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068020049 | FBPI Broad Spectrum Optical Fiber 300µm, Polyimide, 0.22NA, Broad Spectrum (Deep UV-NIR), FBPI300330370 | No | 370µm | ± 7µm | 330µm | ± 7µm | Doped Silica | 300µm | ± 6µm | Broad Spectrum | 5.6cm | Polyimide | Synthetic Fused Silica | 0.221/g | 0.22 | Spool | 100% for Strength | 1.7cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068020050 | FBPI Broad Spectrum Optical Fiber 400µm , Polyimide, 0.22NA, Broad Spectrum (Deep UV-NIR), FBPI400440480 | No | 480µm | ± 10µm | 440µm | ± 9µm | Doped Silica | 400µm | ± 8µm | Broad Spectrum | 7.4cm | Polyimide | Synthetic Fused Silica | 0.376/g | 0.22 | Spool | 100% for Strength | 2.2cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068020051 | FBPI Broad Spectrum Optical Fiber 600µm, Polyimide, 0.22NA, Broad Spectrum (Deep UV-NIR), FBPI600660710 | No | 710µm | ± 10µm | 660µm | ± 10µm | Doped Silica | 600µm | ± 10µm | Broad Spectrum | 11.1cm | Polyimide | Synthetic Fused Silica | 0.830/g | 0.22 | Spool | 100% for Strength | 3.3cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068020073 | FBPI Broad Spectrum Optical Fiber 100µm, Polyimide, 0.22NA, Broad Spectrum (Deep UV-NIR), FBPI100120140 | No | 140µm | ± 4µm | 120µm | ± 3µm | Doped Silica | 100µm | ± 3µm | Broad Spectrum | 2.0cm | Polyimide | Synthetic Fused Silica | 0.031/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068020371 | FVP Silica/Silica Optical Fiber 50µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP050125145 | No | 145µm | ± 5µm | 125µm | +1 / -3µm | Doped Silica | 50µm | ± 2µm | High -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.033/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
| 1068020378 | FVA Silica/Silica Optical Fiber 50µm, Acrylate, 0.22NA, High -OH (UV-VIS), FVA050125250 | No | 250µm | ± 12µm | 125µm | ± 3µm | Doped Silica | 50µm | ± 3µm | High -OH | 2.1cm | Acrylate | Synthetic Fused Silica | 0.068/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +85°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
| 1068020382 | FSP Single Mode Optical Fiber 9µm, Polyimide, 0.12NA, Low -OH (1310nm), FSP009125145 | No | 145µm | ± 5µm | 125µm | +1 / -3µm | Fused Silica | 9µm | N/A | Low -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.033/g | 0.12 | Spool | 100% for Strength | 0.6cm | -65° to +250°C | 1310nm (Low -OH) | Silica Optical Fiber |
| 1068020391 | FIP Silica/Silica Optical Fiber 50µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP050125145 | No | 145µm | ± 5µm | 125µm | +1 / -3µm | Doped Silica | 50µm | ± 2µm | Low -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.033/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020392 | FIA Silica/Silica Optical Fiber 50µm, Acrylate, 0.22NA, Low -OH (VIS-NIR), FIA050125250 | No | 250µm | ± 12µm | 125µm | +1 / -3µm | Doped Silica | 50µm | ± 2µm | Low -OH | 2.1cm | Acrylate | Synthetic Fused Silica | 0.068/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020408 | FGP Graded Index Optical Fiber 62.5µm, Polyimide, 0.275NA, Low -OH (1300nm), FGP62.5125145 | No | 145µm | ± 5µm | 125µm | ± 3µm | Fused Silica | 62.5µm | ± 2µm | Low -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.033/g | 0.275 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 1300nm (Low -OH) | Silica Optical Fiber |
| 1068020411 | FGX Single Mode Optical Fiber 9µm, Gold, 0.12NA, Low -OH (1310nm), FGX009125155 | No | 155µm | ± 16µm | 125µm | ± 3µm | Doped Silica | 9µm | N/A | Low -OH | 2.1cm | Gold | Synthetic Fused Silica | 0.154/g | 0.12 | Spool | 100% for Strength | 0.6cm | -260° to +700°C | 1310nm (Low -OH) | Silica Optical Fiber |
| 1068020413 | EFIA Square-Core Optical Fiber 100µm, Acrylate, 0.2NA, Low -OH (VIS-NIR), EFIA100155250 | No | 250µm | ± 7µm | 155µm | ± 7µm | Doped Silica | 100µm | ± 3µm | Low -OH | 2.6cm | Acrylate | Synthetic Fused Silica | 0.073/g | 0.20 | Spool | 100% for Strength | 0.8cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020414 | EFIA Square-Core Optical Fiber 200µm, Acrylate, 0.2NA, Low -OH (VIS-NIR), EFIA200315400 | No | 400µm | ± 12µm | 315µm | ± 15µm | Doped Silica | 200µm | ± 4µm | Low -OH | 5.3cm | Acrylate | Synthetic Fused Silica | 0.216/g | 0.20 | Spool | 100% for Strength | 1.6cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020415 | EFIA Square-Core Optical Fiber 400µm, Acrylate, 0.2NA, Low -OH (VIS-NIR), EFIA400630750 | No | 750µm | ± 22µm | 630µm | ± 31µm | Doped Silica | 400µm | ± 8µm | Low -OH | 10.6cm | Acrylate | Synthetic Fused Silica | 0.735/g | 0.20 | Spool | 100% for Strength | 3.2cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020416 | EFIA Square-Core Optical Fiber 600µm, Acrylate, 0.2NA, Low -OH (VIS-NIR), EFIA6009401200 | No | 1200µm | ± 36µm | 940µm | ± 47µm | Doped Silica | 600µm | ± 12µm | Low -OH | 15.8cm | Acrylate | Synthetic Fused Silica | 1.566/g | 0.20 | Spool | 100% for Strength | 4.7cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068020419 | FGP Graded Index Optical Fiber 50µm, Polyimide, 0.2NA, Low -OH (850nm), FGP050125145 | No | 145µm | ± 5µm | 125µm | ± 3µm | Fused Silica | 50µm | ± 2µm | Low -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.033/g | 0.20 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 850nm (Low -OH) | Silica Optical Fiber |
| 1068020455 | EFIA Square-Core Optical Fiber 150µm, Acrylate, 0.2NA, Low -OH (VIS-NIR), EFIA150235325 | No | 325µm | ± 9µm | 235µm | ± 11µm | Doped Silica | 150µm | ± 3µm | Low -OH | 4.0cm | Acrylate | Synthetic Fused Silica | 0.135/g | 0.20 | Spool | 100% for Strength | 1.2cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
| 1068021606 | FVA Silica/Silica Optical Fiber 800µm, Acrylate, 0.22NA, High -OH (UV-VIS), FVA8008801100 | No | 1100µm | ± 30µm | 880µm | ± 15µm | Doped Silica | 800µm | ± 20µm | High -OH | 14.8cm | Acrylate | Synthetic Fused Silica | 1.706/g | 0.22 | Spool | 100% for Strength | 4.4cm | -65° to +85°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
| 1068022011 | FBP Broad Spectrum Optical Fiber 600µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP600660710 | No | 710µm | ± 10µm | 660µm | ± 10µm | Doped Silica | 600µm | ± 10µm | Broad Spectrum | 11.1cm | Polyimide | Synthetic Fused Silica | 0.830/g | 0.22 | Spool | 100% for Strength | 3.3cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068022017 | FBP Broad Spectrum Optical Fiber 400µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP400440480 | No | 480µm | ± 7µm | 440µm | ± 9µm | Doped Silica | 400µm | ± 8µm | Broad Spectrum | 7.4cm | Polyimide | Synthetic Fused Silica | 0.376/g | 0.22 | Spool | 100% for Strength | 2.2cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068022026 | FBP Broad Spectrum Optical Fiber 50µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP050070085 | No | 85µm | ± 3µm | 70µm | ± 2µm | Doped Silica | 50µm | ± 2µm | Broad Spectrum | 1.2cm | Polyimide | Synthetic Fused Silica | 0.011/g | 0.22 | Spool | 100% for Strength | 0.4cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068022029 | FBP Broad Spectrum Optical Fiber 100µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP100110125 | No | 124µm | ± 3µm | 110µm | ± 3µm | Doped Silica | 100µm | ± 3µm | Broad Spectrum | 1.9cm | Polyimide | Synthetic Fused Silica | 0.025/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068022187 | FBP Broad Spectrum Optical Fiber 200µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP200240275 | No | 275µm | ± 5µm | 240µm | ± 4µm | Doped Silica | 200µm | ± 4µm | Broad Spectrum | 4.1cm | Polyimide | Synthetic Fused Silica | 0.120/g | 0.22 | Spool | 100% for Strength | 1.2cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |
| 1068022291 | FBP Broad Spectrum Optical Fiber 320µm, Polyimide, 0.22NA, Broad Spectrum (UV-NIR), FBP320385415 | No | 415µm | ± 10µm | 385µm | ± 8µm | Doped Silica | 320µm | ± 8µm | Broad Spectrum | 6.5cm | Polyimide | Synthetic Fused Silica | 0.283/g | 0.22 | Spool | 100% for Strength | 1.9cm | -65° to +300°C | 275nm - 2100nm (Broad Spectrum) | Silica Optical Fiber |