産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1054180312 | Mega-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 10 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.510/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 3.60mm max. | 10 | 6.00 | |
| 1054180313 | Mega-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, Double 16+16 or Single 12 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.360/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 4.06mm max. | 12, 16+16 | 4.00 | |
| 1054180314 | Mega-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.330/g | Reel | 0.381µm | 1.524µm | Crimp or Compression | 3.15-3.58mm max. | 14, 16, 18+18, 20+20 | 1.50-2.50 | |
| 1054181312 | Mega-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, 10 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.510/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 3.60mm max. | 10 | 6.00 | |
| 1054181313 | Mega-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, Double 16+16 or Single 12 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.360/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 4.06mm max. | 12, 16+16 | 4.00 | |
| 1054181314 | Mega-Fit Crimp Terminal, Male, 0.76µm Gold (Au) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.330/g | Reel | 0.762µm | 1.524µm | Crimp or Compression | 3.15-3.58mm max. | 14, 16, 18+18, 20+20 | 1.50-2.50 |