産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1054150001 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 1 Circuit, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 1 | 1 | Natural | Yes | Nylon | 0.158/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150002 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 2 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 2 | 2 | Natural | Yes | Nylon | 0.213/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150003 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 3 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 3 | 3 | Natural | Yes | Nylon | 0.285/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150004 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 4 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 4 | 4 | Natural | Yes | Nylon | 0.357/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150005 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 5 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 5 | 5 | Natural | Yes | Nylon | 0.431/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150006 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 6 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 6 | 6 | Natural | Yes | Nylon | 0.503/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150007 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 7 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 7 | 7 | Natural | Yes | Nylon | 0.579/g | 1 | Bag | -40° to +105°C, -40° to +120°C | |
| 1054150008 | Mega-Fit Terminal Position Assurance (TPA) Retainer, 8 Circuits, 5.70mm Pitch, UL 94V-0, Glow-Wire Capable, Natural | 8 | 8 | Natural | Yes | Nylon | 0.651/g | 1 | Bag | -40° to +105°C, -40° to +120°C |