産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1051330001 | Micro-USB B Receptacle, Vertical, Surface Mount, 6.70mm Height, 2.30mm Solder Tabs, with Cover, Lead-Free, Gold (Au) Plating | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.360/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330002 | Micro-USB B Receptacle, Vertical, Surface Mount, 6.70mm Height, 1.70mm Solder Tabs, with Cover, Lead-Free | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.358/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330011 | Micro-USB B Receptacle, Vertical, Surface Mount, 6.70mm Height, 2.30mm Solder Tabs, with Cover, Lead-Free | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.360/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330021 | Micro-USB B Receptacle with Flange, Vertical, Surface Mount, 7.80mm Height, 2.30mm Solder Tabs, with Cover, Lead-Free | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.425/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330031 | Micro-USB B Receptacle with Flange, Vertical, Surface Mount, 9.80mm Height, 2.30mm Solder Tabs, with Cover, Lead-Free | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.550/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330311 | Micro-USB B Receptacle, Vertical, Surface Mount, 6.70mm Height, 2.30mm Solder Tabs, Lead-Free | No | 5 | 5 | Black | 10000 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.310/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1051330411 | Micro-USB B Receptacle, Vertical, Surface Mount, 6.70mm Height, 2.30mm Solder Tabs, with Cover, Lead-Free | No | 5 | 5 | Black | 10000 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.360/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.65mm | 0.65mm | Yes | Yes | 1 | -30° to +85°C | Surface Mount | No |