産業とアプリケーション
- 品番
- 1210360982
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 5.60mm (.220")
- Cable Length
- 0.30m (11.81")
- Color Cable Jacket
- Black
- Connector End A
- Nano-Change (M8)
- Connector End B
- Brad mPm DIN C - 8mm
- Coupling Style
- N/A
- Gender
- N/A
- Keyway
- None
- Led Indicator
- Yellow
- Material Cable Jacket
- PVC
- Material Connector Body
- TPU,Polypropylene
- Material Contact
- Brass
- Material Coupling Nut
- Brass
- Material O Ring
- Nitrile Rubber
- Material Plating Mating
- Nickel,Silver
- Net Weight
- 36.908/g
- Orientation
- Straight to 90°
- Poles
- 2
- Temperature Range Operating
- -40° to +90°C
- Wire Cable Type
- N/A
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Voltage Maximum
- 24V
キーワード: 121036-0982, 1210360982
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed