産業とアプリケーション
- 品番
- 1063591001
- カテゴリ
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- No
- Boot Color
- White
- Boot Type
- Straight
- Cable Size
- 250µm,900µm
- Color Resin
- Blue
- Ferrule Hole Size
- N/A
- Ferrule Material
- Ceramic
- Gender
- Plug
- Material Housing
- PBT
- Mounting Style
- Pre-Polished
- Net Weight
- 8.000/g
- Ports
- 1
- Wire Cable Type
- Simplex
キーワード: 106359-1001, 1063591001
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed