産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901430004 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 4 Circuits, Black | No Voided Circuits | 4 | Black | Receptacle | No | No | No | PPO | 0.224/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430006 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 6 Circuits, Black | No Voided Circuits | 6 | Black | Receptacle | No | No | No | PPO | 0.300/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430008 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 8 Circuits, Black | No Voided Circuits | 8 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.377/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430010 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 10 Circuits, Black | No Voided Circuits | 10 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.453/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430012 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 12 Circuits, Black | No Voided Circuits | 12 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.682/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430014 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 14 Circuits, Black | No Voided Circuits | 14 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.758/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430016 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 16 Circuits, Black | No Voided Circuits | 16 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.835/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430018 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 18 Circuits, Black | No Voided Circuits | 18 | Black | Receptacle | No | No | No | PPO | 0.911/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430020 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 20 Circuits, Black | No Voided Circuits | 20 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.988/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430022 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 22 Circuits, Black | No | No Voided Circuits | 22 | Black | Receptacle | No | No | No | PPO | 1.064/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430026 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 26 Circuits, Black | No Voided Circuits | 26 | Black | Receptacle | No | No | No | PPO | 1.479/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430030 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 30 Circuits, Black | No | No Voided Circuits | 30 | Black | Receptacle | No | No | No | PPO | 1.707/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430032 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 32 Circuits, Black | No | No Voided Circuits | 32 | Black | Receptacle | No | No | No | PPO | 1.821/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430034 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 34 Circuits, Black | No Voided Circuits | 34 | Black | 94V-1 | Receptacle | No | No | No | PPO | 1.935/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430036 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 36 Circuits, Black | No Voided Circuits | 36 | Black | 94V-1 | Receptacle | No | No | No | PPO | 2.049/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430040 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 40 Circuits, Black | No Voided Circuits | 40 | Black | Receptacle | No | No | No | PPO | 2.278/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430050 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 50 Circuits, Black | No Voided Circuits | 50 | Black | Receptacle | No | No | No | PPO | 2.849/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430056 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 56 Circuits, Black | No | No Voided Circuits | 56 | Black | Receptacle | No | No | No | PPO | 3.191/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430060 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 60 Circuits, Black | No Voided Circuits | 60 | Black | Receptacle | No | No | No | PPO | 3.420/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430064 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 64 Circuits, Black | No Voided Circuits | 64 | Black | Receptacle | No | No | No | PPO | 3.648/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430104 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 2 Polarizing Buttons, 4 Circuits, Black | No Voided Circuits | 4 | Black | Receptacle | No | No | No | PPO | 0.226/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430106 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 4 Polarizing Buttons, 6 Circuits, Black | No Voided Circuits | 6 | Black | Receptacle | No | No | No | PPO | 0.342/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430108 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 4 Polarizing Buttons, 8 Circuits, Black | No Voided Circuits | 8 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.458/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | |
| 901430110 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 4 Polarizing Buttons, 10 Circuits, Black | No Voided Circuits | 10 | Black | Receptacle | No | No | No | PPO | 0.574/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C | ||
| 901430112 | 2.54mm Pitch C-Grid III Modular Crimp Housing, Dual Row, 4 Polarizing Buttons, 12 Circuits, Black | No | No Voided Circuits | 12 | Black | 94V-1 | Receptacle | No | No | No | PPO | 0.690/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | Yes | -55° to +105°C |