産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 787870654 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 6 Circuits, Lead-Free | 6 | 6 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.173/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole | |
| 787870664 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 6 Circuits, Lead-Free | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.177/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787870854 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 8 Circuits, Lead-Free | 8 | 8 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.232/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole | |
| 787870864 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 8 Circuits, Lead-Free | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.237/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871054 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.289/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871064 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 10 Circuits, Lead-Free | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.296/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871254 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.348/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871264 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 12 Circuits, Lead-Free | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.356/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871454 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.405/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871464 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 14 Circuits, Lead-Free | No | 14 | 14 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.415/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871654 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 16 Circuits, Lead-Free | No | 16 | 16 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.463/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871664 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 16 Circuits, Lead-Free | No | 16 | 16 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.474/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871854 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 18 Circuits, Lead-Free | No | 18 | 18 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.522/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787871864 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 18 Circuits, Lead-Free | No | 18 | 18 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.534/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872054 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 20 Circuits, Lead-Free | No | 20 | 20 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.580/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872064 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 20 Circuits, Lead-Free | No | 20 | 20 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.594/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872254 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.638/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872264 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 22 Circuits, Lead-Free | No | 22 | 22 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.653/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872454 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 24 Circuits, Lead-Free | No | 24 | 24 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.695/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872464 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 24 Circuits, Lead-Free | No | 24 | 24 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.712/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872654 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 26 Circuits, Lead-Free | No | 26 | 26 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.753/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872664 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 26 Circuits, Lead-Free | No | 26 | 26 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.771/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787872854 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 28 Circuits, Lead-Free | 28 | 28 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.811/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole | |
| 787872864 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 3.00mm Tail Length, Tin Plating, 28 Circuits, Lead-Free | No | 28 | 28 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.831/g | 2 | Vertical | Tube | 3.00mm | No | No | 1.60mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |
| 787873054 | 2.00mm Pitch Milli-Grid Receptacle, Vertical, Through Hole, Dual Row, 1.91mm Tail Length, Tin Plating, 30 Circuits, Lead-Free | 30 | 30 | Black | 30 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.870/g | 2 | Vertical | Tube | 1.91mm | No | No | 0.80mm | 2.00mm | 2.00mm | 2.500µm | 2.500µm | No | No | No | 0° to +105°C | Through Hole |