産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510350200 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 2 Circuits, Natural | 2 | Natural | N/A | No | Nylon | 104.600/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350300 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 3 Circuits, Natural | 3 | Natural | N/A | No | Nylon | 145.700/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350400 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 4 Circuits, Natural | 4 | Natural | N/A | No | Nylon | 186.900/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350500 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 5 Circuits, Natural | 5 | Natural | N/A | No | Nylon | 228.100/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350600 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 6 Circuits, Natural | 6 | Natural | N/A | No | Nylon | 269.300/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350700 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 7 Circuits, Natural | 7 | Natural | N/A | No | Nylon | 310.400/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350800 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 8 Circuits, Natural | 8 | Natural | N/A | No | Nylon | 351.600/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510350900 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 9 Circuits, Natural | 9 | Natural | N/A | No | Nylon | 392.800/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510351000 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 10 Circuits, Natural | 10 | Natural | N/A | No | Nylon | 434.000/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510351100 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 11 Circuits, Natural | 11 | Natural | N/A | No | Nylon | 475.200/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 510351200 | 2.50mm Pitch, Board-In Crimp Housing, Single Row, 12 Circuits, Natural | 12 | Natural | N/A | No | Nylon | 516.300/mg | 1 | Bag | No | 2.50mm | No | -40° to +105°C |