産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300610082 | BradPower A-Size (7/8\–M22) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 16 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 10.92mm (.430") | 3.0m (9.84') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 66.680/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 16 |
| 1300610091 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 2.0m (6.56') Length | No | 14.99mm (.590") | 2.0m (6.56') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 65.650/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610092 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 14.99mm (.590") | 3.0m (9.84') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 890.854/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610094 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 14.99mm (.590") | 5.0m (16.40') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 544.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610119 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Female (90°) to Straight, 14 AWG, Gray PVC Cable, 2.0m (6.56') Length | 14.99mm (.590") | 2.0m (6.56') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 254.000/g | 90° to Pigtail | 4 | -20° to +90°C | STOOW | 14 | |
| 1300610122 | BradPower A-Size (7/8\–M22) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 14 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 14.99mm (.590") | 5.0m (16.40') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 524.000/g | 90° to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610136 | BradPower A-Size (7/8\–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 10.92mm (.430") | 3.0m (9.84') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 658.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 16 |
| 1300610138 | BradPower A-Size (7/8\–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 10.92mm (.430") | 5.0m (16.40') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 541.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 16 |
| 1300610145 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 1.0m (3.28') Length | No | 14.99mm (.590") | 1.0m (3.28') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 125.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610150 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 2.0m (6.56') Length | No | 14.99mm (.590") | 2.0m (6.56') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 712.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610151 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 14.99mm (.590") | 3.0m (9.84') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 | |
| 1300610154 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 14 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 14.99mm (.590") | 5.0m (16.40') | Gray | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 521.000/g | Straight to Pigtail | 4 | -20° to +90°C | STOOW | 14 |
| 1300610278 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 8.63mm (.340") | 2.0m (6.56') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 252.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300610279 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 3.0m (9.84') Length | 8.63mm (.340") | 3.0m (9.84') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 588.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 | |
| 1300610280 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 5.0m (16.40') Length | No | 8.63mm (.340") | 5.0m (16.40') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 555.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300610282 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 1.0m (3.28') Length | No | 8.63mm (.340") | 1.0m (3.28') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 955.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300610283 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 14 AWG, Black TPE Cable, 4.0m (13.12') Length | No | 8.63mm (.340") | 4.0m (13.12') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 444.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611021 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 8.63mm (.340") | 2.0m (6.56') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 458.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611029 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 1.0m (3.28') Length | No | 8.63mm (.340") | 1.0m (3.28') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 125.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611030 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 5.0m (16.40') Length | No | 8.63mm (.340") | 5.0m (16.40') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 666.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611031 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 10.0m (32.81') Length | No | 8.63mm (.340") | 10.0m (32.81') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 114.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611032 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 15.0m (49.21') Length | No | 8.63mm (.340") | 15.0m (49.21') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 241.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |
| 1300611033 | BradPower A-Size (7/8”–M22) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 14 AWG, Black TPE Cable, 20.0m (65.62') Length | No | 8.63mm (.340") | 20.0m (65.62') | Black | BradPower A-Size (7/8”–M22) | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 444.000/g | Straight to Pigtail | 3 | -20° to +90°C | TC-ER | 14 |