行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
761349001 | VHDM H-Series Single-Ended Board-to-Board Backplane Header, 2.00mm Pitch, Vertical, 8 Rows, Signal Module, Open End Version, 80 Circuits, Pin Length 4.75mm | 80 | 80 | Black | 200 | No | Yes | None | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 5.100/g | 10 | Open Pin Field | 8 | Vertical | Tube | 1.83mm | No | None | 2.00mm | 1.00mm | 0.762µm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |