行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
743002155 | HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, with Guide, 72 Circuits, Mounted Height 15.00mm, Press-Fit Pin Length 3.50mm | No | 72 | 72 | Black | 250 | No | 94V-0 | No | None | Copper-Nickel-Tin | Gold | Tin-Lead | High Temperature Thermoplastic | 7.895/g | 12 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.889µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |