跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
2131910001 PowerPlane Busbar Assembly, Middle Size, Right-Angle, Screw Mount, 3.00mm and 3.18mm Bus Bar Thickness No 1 1 Black 200 94V-0 No No None None Copper Alloy Silver Tin Liquid Crystal Polymer 11.965/g 1 Right Angle Tray No Yes 4.80mm N/A No Yes No -40° to +125°C Screw
2131910002 PowerPlane Busbar Assembly, Small Size, Right-Angle, Screw Mount, 3.00mm and 3.18mm Bus Bar Thickness No 1 1 Black 200 94V-0 No No None None Copper Alloy Silver Liquid Crystal Polymer 7.924/g 1 Right Angle Tray No Yes N/A No Yes No -40° to +125°C Screw
2131910003 PowerPlane Busbar Assembly, Large Size, Right-Angle, Screw Mount, 3.00mm and 3.18mm Bus Bar Thickness No 1 1 Black 200 94V-0 No No None None Copper Alloy Silver Liquid Crystal Polymer 21.560/g 1 Right Angle Tray No Yes N/A No Yes No -40° to +125°C Screw