行业与应用
Apply Column Filters
Clear Column Filters
导出电子表格
产品编号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1202530000 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NO, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530001 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NC, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530002 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NO, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530003 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NC, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530004 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NO, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530005 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NC, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530006 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NO, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530007 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NC, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530008 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NO, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530009 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, NPN, NC, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530010 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NO, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NO | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530011 | Contrinex Inductive Sensor, 6.5mm Diameter Smooth Housing, 3mm Operating Distance, Quasi-embeddable, PNP, NC, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Brass | PBTP | Quasi-embeddable | 3mm | NC | 6.5mm dia. (smooth) | -25° to +70°C | |
1202530012 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NO, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NO | M8 | -25° to +70°C | |
1202530013 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NC, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530014 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NO, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NO | M8 | -25° to +70°C | |
1202530015 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NC, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530016 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NO, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 648.000/g | 3mm | NO | M8 | -25° to +70°C |
1202530017 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NC, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530018 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NO, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 244.000/g | 3mm | NO | M8 | -25° to +70°C |
1202530019 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NC, 3-pin M8 Connector, 60mm Housing Length | No | Connector (M8, 3-pin) | 60mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530020 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NO, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 344.000/g | 3mm | NO | M8 | -25° to +70°C |
1202530021 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, NPN, NC, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530022 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NO, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 444.000/g | 3mm | NO | M8 | -25° to +70°C |
1202530023 | Contrinex Inductive Sensor, M8 Housing, 3mm Operating Distance, Embeddable, PNP, NC, 4-pin M12 Connector, 66mm Housing Length | No | Connector (M12, 4-pin) | 66mm | Chrome Plated Nickel Silver | PBTP (PPS) | Embeddable | 3mm | NC | M8 | -25° to +70°C | |
1202530024 | Contrinex Inductive Sensor, M8 Housing, 6mm Operating Distance, Non-embeddable, NPN, NO, 2m 3-wire PVC Cable, 45mm Housing Length | No | Cable (PVC 2m, 3-wire) | 45mm | Chrome Plated Brass | PBTP (PPS) | Non-embeddable | 6mm | NO | M8 | -25° to +70°C |