産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 905841304 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 4 Circuits | 4 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.323/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841306 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 6 Circuits | 6 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.445/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841308 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 8 Circuits | 8 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.563/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841310 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 10 Circuits | 10 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.680/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841312 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 12 Circuits | 12 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.802/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841314 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 14 Circuits | 14 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.881/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841316 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 16 Circuits | 16 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.997/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841318 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 18 Circuits | 18 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.131/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841320 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 20 Circuits | 20 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.300/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841322 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 22 Circuits | 22 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.617/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 | |||
| 905841324 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 24 Circuits | No | 24 | 24 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.723/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | Yes | No | Shrouded | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 |
| 905841326 | 1.27mm Pitch Picoflex PF-50 IDT Receptacle, Low Profile, Board-in, 26 Circuits | 26 | Natural | 30 | Right Angle | Receptacle | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.583/g | 2 | Tube | No | Yes | 1.60mm | 1.27mm | 2.032µm | 2.032µm | N/A | Yes | No | -40° to +105°C | Through Hole - Kinked Pin | Ribbon Cable | 1.00mm max. | 26, 28 |