産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901560142 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 2 Circuits, Black | 2 | Black | Receptacle | No | Yes | PPO | 0.280/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560143 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 3 Circuits, Black | 3 | Black | Receptacle | No | Yes | PPO | 0.293/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560144 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 4 Circuits, Black | 4 | Black | Receptacle | No | Yes | PPO | 0.366/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560145 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 5 Circuits, Black | 5 | Black | Receptacle | No | Yes | PPO | 0.439/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560146 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 6 Circuits, Black | 6 | Black | Receptacle | No | Yes | PPO | 0.512/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560147 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 7 Circuits, Black | 7 | Black | Receptacle | No | Yes | PPO | 0.585/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560148 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 8 Circuits, Black | 8 | Black | Receptacle | No | Yes | PPO | 0.680/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560149 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 9 Circuits, Black | 9 | Black | Receptacle | No | Yes | PPO | 0.731/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560150 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 10 Circuits, Black | 10 | Black | Receptacle | No | Yes | PPO | 0.800/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560152 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 12 Circuits, Black | 12 | Black | Receptacle | No | Yes | PPO | 0.920/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560153 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 13 Circuits, Black | 13 | Black | Receptacle | No | Yes | PPO | 1.023/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560154 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 14 Circuits, Black | 14 | Black | Receptacle | No | Yes | PPO | 1.096/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560155 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 15 Circuits, Black | 15 | Black | Receptacle | No | Yes | PPO | 1.169/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560156 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 16 Circuits, Black | 16 | Black | Receptacle | No | Yes | PPO | 1.218/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560158 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 18 Circuits, Black | 18 | Black | Receptacle | No | Yes | PPO | 1.364/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560160 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 20 Circuits, Black | 20 | Black | Receptacle | No | Yes | PPO | 1.510/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560162 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 22 Circuits, Black | 22 | Black | Receptacle | No | Yes | PPO | 1.656/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560165 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 25 Circuits, Black | 25 | Black | Receptacle | No | Yes | PPO | 1.875/g | 1 | Bag | No | 2.54mm | -55° to +105°C | |
| 901560170 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 30 Circuits, Black | No | 30 | Black | Receptacle | No | Yes | PPO | 2.240/g | 1 | Bag | No | 2.54mm | -55° to +105°C |
| 901560172 | 2.54mm Pitch C-Grid III Crimp Housing Single Row, 32 Circuits, Black | No | 32 | Black | Receptacle | No | Yes | PPO | 2.301/g | 1 | Bag | No | 2.54mm | -55° to +105°C |