産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 901512104 | C-Grid III PC Board Connector, Dual Row, Vertical, 4 Circuits, Tin (Sn) Plating | 4 | 4 | Black | 30 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.344/g | 2 | Vertical | Tube | 2.90mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | ||
| 901512106 | C-Grid III PC Board Connector, Dual Row, Vertical, 6 Circuits, Tin (Sn) Plating | 6 | 6 | Black | 30 | No | 94HB | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.513/g | 2 | Vertical | Tube | 2.90mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | |
| 901512108 | C-Grid III PC Board Connector, Dual Row, Vertical, 8 Circuits, Tin (Sn) Plating | 8 | 8 | Black | 30 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.687/g | 2 | Vertical | Tube | 2.90mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | ||
| 901512110 | C-Grid III PC Board Connector, Dual Row, Vertical, 10 Circuits, Tin (Sn) Plating | 10 | 10 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 0.867/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512112 | C-Grid III PC Board Connector, Dual Row, Vertical, 12 Circuits, Tin (Sn) Plating | 12 | 12 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.039/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | ||
| 901512114 | C-Grid III PC Board Connector, Dual Row, Vertical, 14 Circuits, Tin (Sn) Plating | 14 | 14 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.212/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512116 | C-Grid III PC Board Connector, Dual Row, Vertical, 16 Circuits, Tin (Sn) Plating | 16 | 16 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.384/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512118 | C-Grid III PC Board Connector, Dual Row, Vertical, 18 Circuits, Tin (Sn) Plating | 18 | 18 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.557/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | ||
| 901512120 | C-Grid III PC Board Connector, Dual Row, Vertical, 20 Circuits, Tin (Sn) Plating | 20 | 20 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.730/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512122 | C-Grid III PC Board Connector, Dual Row, Vertical, 22 Circuits, Tin (Sn) Plating | No | 22 | 22 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 1.902/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | |||
| 901512124 | C-Grid III PC Board Connector, Dual Row, Vertical, 24 Circuits, Tin (Sn) Plating | 24 | 24 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.075/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512126 | C-Grid III PC Board Connector, Dual Row, Vertical, 26 Circuits, Tin (Sn) Plating | 26 | 26 | Black | No | 94V-0 | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.247/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | |||
| 901512130 | C-Grid III PC Board Connector, Dual Row, Vertical, 30 Circuits, Tin (Sn) Plating | No | 30 | 30 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.593/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | Yes | -55° to +125°C | Through Hole | |
| 901512134 | C-Grid III PC Board Connector, Dual Row, Vertical, 34 Circuits, Tin (Sn) Plating | 34 | 34 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 2.938/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512140 | C-Grid III PC Board Connector, Dual Row, Vertical, 40 Circuits, Tin (Sn) Plating | 40 | 40 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 3.568/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512150 | C-Grid III PC Board Connector, Dual Row, Vertical, 50 Circuits, Tin (Sn) Plating | 50 | 50 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 4.391/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512160 | C-Grid III PC Board Connector, Dual Row, Vertical, 60 Circuits, Tin (Sn) Plating | 60 | 60 | Black | No | No | No | No | No | Phosphor Bronze | Tin | Tin | Polyester | 5.029/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 1.016µm | 1.016µm | No | -55° to +125°C | Through Hole | ||||
| 901512306 | C-Grid III PC Board Connector, Dual Row, Vertical, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.507/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | Yes | -55° to +125°C | Through Hole | |
| 901512310 | C-Grid III PC Board Connector, Dual Row, Vertical, 10 Circuits, Gold (Au) Plating | 10 | 10 | Black | 500 | No | 94HB | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 0.846/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | ||
| 901512312 | C-Grid III PC Board Connector, Dual Row, Vertical, 12 Circuits, Gold (Au) Plating | No | 12 | 12 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.027/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | Yes | -55° to +125°C | Through Hole | |
| 901512314 | C-Grid III PC Board Connector, Dual Row, Vertical, 14 Circuits, Gold (Au) Plating | No | 14 | 14 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.198/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | ||
| 901512316 | C-Grid III PC Board Connector, Dual Row, Vertical, 16 Circuits, Gold (Au) Plating | No | 16 | 16 | Black | 500 | No | 94HB | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.369/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | |
| 901512318 | C-Grid III PC Board Connector, Dual Row, Vertical, 18 Circuits, Gold (Au) Plating | No | 18 | 18 | Black | 500 | No | 94HB | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.539/g | 2 | Vertical | Tube | 2.60mm | No | No | 0.80mm, 1.70mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | Yes | -55° to +125°C | Through Hole |
| 901512320 | C-Grid III PC Board Connector, Dual Row, Vertical, 20 Circuits, Gold (Au) Plating | 20 | 20 | Black | 500 | No | 94HB | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 1.711/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole | ||
| 901512326 | C-Grid III PC Board Connector, Dual Row, Vertical, 26 Circuits, Gold (Au) Plating | 26 | 26 | Black | 500 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Polyester | 2.222/g | 2 | Vertical | Tube | 2.90mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 3.048µm | No | -55° to +125°C | Through Hole |