産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 879330615 | Slim-Grid Header, 6 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Overall Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 6 | 6 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.102/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 0.051µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330616 | Slim-Grid Header, 6 Circuits, Surface Mount, Vertical, Unshrouded, 2.54µm Overall Tin (Sn) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 6 | 6 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.110/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 2.540µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330617 | Slim-Grid Header, 6 Circuits, Surface Mount, Vertical, Unshrouded, 0.76µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 6 | 6 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.102/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.762µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330618 | Slim-Grid Header, 6 Circuits, Surface Mount, Vertical, Unshrouded, 0.38µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 6 | 6 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.102/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330623 | Slim-Grid Header, 6 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | Yes | 6 | 6 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.102/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | |||
| 879330815 | Slim-Grid Header, 8 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Overall Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.136/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 0.051µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330816 | Slim-Grid Header, 8 Circuits, Surface Mount, Vertical, Unshrouded, 2.54µm Overall Tin (Sn) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.146/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 2.540µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330817 | Slim-Grid Header, 8 Circuits, Surface Mount, Vertical, Unshrouded, 0.76µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.136/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.762µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330818 | Slim-Grid Header, 8 Circuits, Surface Mount, Vertical, Unshrouded, 0.38µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.136/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879330823 | Slim-Grid Header, 8 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 8 | 8 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.136/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331007 | Slim-Grid Header, 10 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 10 | 10 | Black | 100 | No | 94V-0 | No | No | No | No | 1.65mm | Copper Alloy | Gold | Nickel | High Temperature Thermoplastic | 0.151/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 1.270µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount |
| 879331219 | Slim-Grid Header, 12 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Overall Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | Yes | 12 | 12 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.204/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 0.051µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | |||
| 879331220 | Slim-Grid Header, 12 Circuits, Surface Mount, Vertical, Unshrouded, 2.54µm Overall Tin (Sn) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.219/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 2.540µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331221 | Slim-Grid Header, 12 Circuits, Surface Mount, Vertical, Unshrouded, 0.76µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.204/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.762µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331222 | Slim-Grid Header, 12 Circuits, Surface Mount, Vertical, Unshrouded, 0.38µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.204/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331223 | Slim-Grid Header, 12 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 12 | 12 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.204/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331228 | 1.27mm Pitch Board-to-Board Header, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, Mating Pin Length 3.05mm, with Cap, without Peg, Embossed Tape on Reel Packaging, 12 Circuits, Lead-Free | No | Yes | 12 | 12 | Black | No | 94V-0 | No | No | No | No | 3.05mm | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.219/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.27mm | 1.27mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | No | -55° to +105°C | Surface Mount | |
| 879331415 | Slim-Grid Header, 14 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Overall Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 14 | 14 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.238/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 0.051µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331416 | Slim-Grid Header, 14 Circuits, Surface Mount, Vertical, Unshrouded, 2.54µm Overall Tin (Sn) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 14 | 14 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.256/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 2.540µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331417 | Slim-Grid Header, 14 Circuits, Surface Mount, Vertical, Unshrouded, 0.76µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 14 | 14 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.238/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.762µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331418 | Slim-Grid Header, 14 Circuits, Surface Mount, Vertical, Unshrouded, 0.38µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 14 | 14 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.238/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.381µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331423 | Slim-Grid Header, 14 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 14 | 14 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.238/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331615 | Slim-Grid Header, 16 Circuits, Surface Mount, Vertical, Unshrouded, 0.05µm Overall Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 16 | 16 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 0.272/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.051µm | 0.051µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331616 | Slim-Grid Header, 16 Circuits, Surface Mount, Vertical, Unshrouded, 2.54µm Overall Tin (Sn) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 16 | 16 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.293/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 2.540µm | 2.540µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount | ||
| 879331617 | Slim-Grid Header, 16 Circuits, Surface Mount, Vertical, Unshrouded, 0.76µm Select Gold (Au) Plated, with Pick-and-Place Cap, Tube, Lead-Free | No | Yes | 16 | 16 | Black | 500 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.272/g | 2 | Vertical | Tube | No | No | 1.27mm | 1.27mm | 0.762µm | 2.032µm | No | No | Pick and Place Cap | Unshrouded | -55° to +105°C | Surface Mount |